Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE1300BRHSATL | N/A 13.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1300BXHSFS | N/A 13.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1300BRHSFS | N/A 13.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1300BRHSLAB | N/A 13.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM340BXHS | N/A 340 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM340BRHS | N/A 340 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM340BXHSKPS | N/A 340 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM340BRHSKPS | N/A 340 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM340BXHSRSS | N/A 340 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM340BRHSRSS | N/A 340 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM340BXHSHTPS | N/A 340 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM340BRHSHTPS | N/A 340 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM340BXHSATL | N/A 340 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM340BRHSATL | N/A 340 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM340BXHSFS | N/A 340 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM340BRHSFS | N/A 340 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM340BRHSLAB | N/A 340 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM340BXHSLAB | N/A 340 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM350BXHS | N/A 350 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM350BRHS | N/A 350 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM350BXHSKPS | N/A 350 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM350BRHSKPS | N/A 350 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM350BXHSRSS | N/A 350 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|
| MSM350BRHSRSS | N/A 350 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A
|
| MSM350BXHSHTPS | N/A 350 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A
|