Print Back
Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE1600BRHS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
MSE1600BXHSKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
MSE1600BRHSKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
MSE1600BXHSRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
MSE1600BRHSRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
MSE1600BXHSHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
MSE1600BRHSHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
MSE1600BXHSATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
MSE1600BRHSATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
MSE1600BXHSFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
MSE1600BRHSFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
MSE1600BRHSLAB N/A 16.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A
MSE1600BXHSLAB N/A 16.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A
MSM420BXHS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A
MSM420BRHS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A
MSM420BXHSKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A
MSM420BRHSKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A
MSM420BXHSRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A
MSM420BRHSRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A
MSM420BXHSHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A
MSM420BRHSHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A
MSM420BXHSATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A
MSM420BRHSATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A
MSM420BXHSFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A
MSM420BRHSFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A
Unit of Measure
« 51 52 53 54 55 »