Print Back
Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE1900BRHSKPS N/A 19.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BXHSRSS N/A 19.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSE1900BRHSRSS N/A 19.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BXHSHTPS N/A 19.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSE1900BRHSHTPS N/A 19.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BXHSATL N/A 19.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSE1900BRHSATL N/A 19.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BXHSFS N/A 19.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSE1900BRHSFS N/A 19.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BRHSLAB N/A 19.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A 51706 lbf230000 N N/A 360 rpm N/A
MSE1900BXHSLAB N/A 19.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 549658 lbf2445000 N N/A 1032773 lbf4594000 N N/A N/A 360 rpm N/A
MSM500BXHS N/A 500 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
MSM500BRHS N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSM500BXHSKPS N/A 500 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
MSM500BRHSKPS N/A 500 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSM500BXHSRSS N/A 500 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
MSM500BRHSRSS N/A 500 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSM500BXHSHTPS N/A 500 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
MSM500BRHSHTPS N/A 500 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSM500BXHSATL N/A 500 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
MSM500BRHSATL N/A 500 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSM500BXHSFS N/A 500 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
MSM500BRHSFS N/A 500 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSM500BRHSLAB N/A 500 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A 54853 lbf244000 N N/A 340 rpm N/A
MSM500BXHSLAB N/A 500 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 551456 lbf2453000 N N/A 1137229 lbf5054000 N N/A N/A 340 rpm N/A
Unit of Measure
« 56 57 58 59 60 »