Print Back
Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM530BRHSFS N/A 530 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
MSM530BRHSLAB N/A 530 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
MSM530BXHSLAB N/A 530 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
MSE2100BXHS N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
MSE2100BRHS N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
MSE2100BXHSKPS N/A 21.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
MSE2100BRHSKPS N/A 21.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
MSE2100BXHSRSS N/A 21.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
MSE2100BRHSRSS N/A 21.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
MSE2100BXHSHTPS N/A 21.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
MSE2100BRHSHTPS N/A 21.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
MSE2100BXHSATL N/A 21.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
MSE2100BRHSATL N/A 21.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
MSE2100BXHSFS N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
MSE2100BRHSFS N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
MSE2100BRHSLAB N/A 21.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A 58001 lbf258000 N N/A 330 rpm N/A
MSE2100BXHSLAB N/A 21.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 607434 lbf2702000 N N/A 1230020 lbf5467000 N N/A N/A 330 rpm N/A
MSE2200BXHS N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A
MSE2200BRHS N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A
MSE2200BXHSKPS N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A
MSE2200BRHSKPS N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A
MSE2200BXHSRSS N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A
MSE2200BRHSRSS N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A
MSE2200BXHSHTPS N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A N/A 310 rpm N/A
MSE2200BRHSHTPS N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 640930 lbf2851000 N N/A 1303567 lbf5794000 N N/A 61148 lbf272000 N N/A 310 rpm N/A
Unit of Measure
« 56 57 58 59 60 »