Print Back
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
timken-split-take-up-mounted-cylindrical-roller-bearing-unit-LSM60HR-assembled
Take-Up Unit, Push Type - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE315BRHTPKPS N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSE315BRHTPRSS N/A 3 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSE315BRHTPHTPS N/A 3 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSE315BRHTPATL N/A 3 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSE315BRHTPFS N/A 3 15/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSE400BRHTP N/A 4.0000 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSE400BRHTPKPS N/A 4.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSE400BRHTPRSS N/A 4.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSE400BRHTPHTPS N/A 4.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSE400BRHTPATL N/A 4.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSE400BRHTPFS N/A 4.0000 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSM105BRHTP N/A 105.000 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSM105BRHTPKPS N/A 105.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSM105BRHTPRSS N/A 105.000 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSM105BRHTPHTPS N/A 105.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSM105BRHTPATL N/A 105.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSM105BRHTPFS N/A 105.000 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A
MSE403BRHTP N/A 4.1875 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
MSE403BRHTPKPS N/A 4.1875 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
MSE403BRHTPRSS N/A 4.1875 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
MSE403BRHTPHTPS N/A 4.1875 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
MSE403BRHTPATL N/A 4.1875 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
MSE403BRHTPFS N/A 4.1875 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
MSE404BRHTP N/A 4.25 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
MSE404BRHTPKPS N/A 4.25 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A
Unit of Measure
« 6 7 8 9 10 »