Print Back
Timken Type TSR Thrust Spherical Roller Bearings are engineered for maximum thrust capacity with minimal friction and continuous roller alignment. This advanced design ensures reliable performance in demanding applications where heavy loads, shaft deflection, or misaligned housings are common challenges. By maintaining consistent roller alignment, TSR bearings reduce wear and extend service life, making them the ideal solution for industries that require durability and efficiency under extreme operating conditions.
Timken--Thrust-Spherical-Roller-Bearings_Main_Family_Picture
Thrust SRB TSR EM 3D
Unit of Measure
1 2 3 4 5 

Part Number

Bore (d)

O.D. (D)

Width (T)

Static Axial Load Rating (Ca0)

Dynamic Axial Rating - 90M Revs (Ca90)

Thermal Speed Rating

CAD

29418EJ N/A 90 mm N/A 190 mm7.480 in N/A 60 mm2.362 in N/A 1890000 N426000 lbf N/A 820000 N184000 lbf N/A 2000 rpm N/A
29320EJ N/A 100 mm N/A 170 mm6.693 in N/A 42 mm1.654 in N/A 1240000 N278000 lbf N/A 462000 N104000 lbf N/A 2000 rpm N/A
29420EJ N/A 100 mm N/A 210 mm8.268 in N/A 67 mm2.638 in N/A 2390000 N536000 lbf N/A 1020000 N230000 lbf N/A 1800 rpm N/A
29420EJN1 N/A 100 mm N/A 210 mm8.268 in N/A 67 mm2.638 in N/A 2390000 N536000 lbf N/A 1020000 N230000 lbf N/A 1800 rpm N/A
29322EJ N/A 110 mm N/A 190 mm7.480 in N/A 48.03 mm1.891 in N/A 1660000 N372000 lbf N/A 604000 N136000 lbf N/A 1800 rpm N/A
29422EJ N/A 110 mm N/A 230 mm9.055 in N/A 73 mm2.874 in N/A 2840000 N638000 lbf N/A 1200000 N269000 lbf N/A 1700 rpm N/A
29324EJ N/A 120 mm N/A 210 mm8.268 in N/A 54 mm2.126 in N/A 2070000 N466000 lbf N/A 768000 N173000 lbf N/A 1700 rpm N/A
29324EJN1 N/A 120 mm N/A 210 mm8.268 in N/A 54 mm2.126 in N/A 2070000 N466000 lbf N/A 768000 N173000 lbf N/A 1700 rpm N/A
29424EJ N/A 120 mm N/A 250 mm9.843 in N/A 78 mm3.071 in N/A 3320000 N746000 lbf N/A 1390000 N312000 lbf N/A 1500 rpm N/A
29424EJN1 N/A 120 mm N/A 250 mm9.843 in N/A 78 mm3.071 in N/A 3320000 N746000 lbf N/A 1390000 N312000 lbf N/A 1500 rpm N/A
29326EJ N/A 130 mm N/A 225 mm8.858 in N/A 58 mm2.284 in N/A 2410000 N543000 lbf N/A 852000 N192000 lbf N/A 1600 rpm N/A
29326EJN1 N/A 130 mm N/A 225 mm8.858 in N/A 58 mm2.284 in N/A 2410000 N543000 lbf N/A 852000 N192000 lbf N/A 1600 rpm N/A
29426EJ N/A 130 mm N/A 270 mm10.63 in N/A 85 mm3.346 in N/A 3870000 N871000 lbf N/A 1600000 N359000 lbf N/A 1400 rpm N/A
29426EJN1 N/A 130 mm N/A 270 mm10.63 in N/A 85 mm3.346 in N/A 3870000 N871000 lbf N/A 1600000 N359000 lbf N/A 1400 rpm N/A
29328EJ N/A 140 mm N/A 240 mm9.449 in N/A 60 mm2.362 in N/A 2710000 N609000 lbf N/A 970000 N218000 lbf N/A 1500 rpm N/A
29328EJN1 N/A 140 mm N/A 240 mm9.449 in N/A 60 mm2.362 in N/A 2710000 N609000 lbf N/A 970000 N218000 lbf N/A 1500 rpm N/A
29428EJ N/A 140 mm N/A 280 mm11.024 in N/A 85 mm3.346 in N/A 4110000 N924000 lbf N/A 1640000 N369000 lbf N/A 1300 rpm N/A
29428EJN1 N/A 140 mm N/A 280 mm11.024 in N/A 85 mm3.346 in N/A 4110000 N924000 lbf N/A 1640000 N369000 lbf N/A 1300 rpm N/A
29330EJ N/A 150 mm N/A 250 mm9.843 in N/A 60 mm2.362 in N/A 2760000 N620000 lbf N/A 993000 N223000 lbf N/A 1400 rpm N/A
29330EJN1 N/A 150 mm N/A 250 mm9.843 in N/A 60 mm2.362 in N/A 2760000 N620000 lbf N/A 993000 N223000 lbf N/A 1400 rpm N/A
29430EJ N/A 150 mm N/A 300 mm11.811 in N/A 90 mm3.543 in N/A 4730000 N1060000 lbf N/A 1860000 N418000 lbf N/A 1200 rpm N/A
29332EJ N/A 160 mm N/A 270 mm10.63 in N/A 67 mm2.638 in N/A 3370000 N758000 lbf N/A 1190000 N267000 lbf N/A 1300 rpm N/A
29332EJN1 N/A 160 mm N/A 270 mm10.63 in N/A 67 mm2.638 in N/A 3370000 N758000 lbf N/A 1190000 N267000 lbf N/A 1300 rpm N/A
29432EJ N/A 160 mm N/A 320 mm12.598 in N/A 95 mm3.74 in N/A 5340000 N1200000 lbf N/A 2100000 N472000 lbf N/A 1200 rpm N/A
29334EJ N/A 170 mm N/A 280 mm11.024 in N/A 67 mm2.638 in N/A 3430000 N770000 lbf N/A 1230000 N277000 lbf N/A 1200 rpm N/A
Unit of Measure
1 2 3 4 5