●   UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
Timken-Mounted-Bearing-UCP
Mounted Bearings-U-Series-UCP-Line-Drawing
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

CAD

UCP209-28 N/A UC209-28 N/A 1 3/4 in N/A 54 mm2.126 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
UCP209 N/A UC209 N/A 45 mm N/A 54 mm2.126 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A
UCP210-30 N/A UC210-30 N/A 1 7/8 in N/A 60.000 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UCP210-31 N/A UC210-31 N/A 1 15/16 in N/A 60.000 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UCP210 N/A UC210 N/A 50 mm N/A 60.000 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UCP211-32 N/A UC211-32 N/A 2 in N/A 60.000 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UCP210-32 N/A UC210-32 N/A 2 in N/A 60.000 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A
UCP211-34 N/A UC211-34 N/A 2.1250 in N/A 60.000 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UCP211 N/A UC211 N/A 55 mm N/A 60.000 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UCP211-35 N/A UC211-35 N/A 2 3/16 in N/A 60.000 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A
UCP212-36 N/A UC212-36 N/A 2 1/4 in N/A 70.000 mm2.7560 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
UCP212 N/A UC212 N/A 60 mm N/A 70.000 mm2.7560 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
UCP212-38 N/A UC212-38 N/A 2.3750 in N/A 70.000 mm2.7560 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
UCP212-39 N/A UC212-39 N/A 2 7/16 in N/A 70.000 mm2.7560 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A
UCP213-40 N/A UC213-40 N/A 2.5000 in N/A 70.000 mm2.7560 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A
UCP213 N/A UC213 N/A 65 mm N/A 70.000 mm2.7560 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A
UCP214-44 N/A UC214-44 N/A 2.7500 in N/A 72 mm2.835 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A
UCP214 N/A UC214 N/A 70 mm N/A 72 mm2.835 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A
UCP215-47 N/A UC215-47 N/A 2 15/16 in N/A 74 mm2.913 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
UCP215 N/A UC215 N/A 75 mm N/A 74 mm2.913 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
UCP215-48 N/A UC215-48 N/A 3 in N/A 74 mm2.913 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A
UCP216-50 N/A UC216-50 N/A 3.1250 in N/A 78 mm3.071 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A
UCP216 N/A UC216 N/A 80 mm N/A 78 mm3.071 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A
UCP217-52 N/A UC217-52 N/A 3.2500 in N/A 83 mm3.268 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A
UCP217 N/A UC217 N/A 85 mm N/A 83 mm3.268 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A
Unit of Measure
1 2 3