Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
CAD |
|---|---|---|---|---|---|---|
| UC201 | N/A 12 mm | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC201-8 | N/A 1/2 in | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC202 | N/A 15.000 mm | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC202-10 | N/A 0.6250 in | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC203 | N/A 17.000 mm | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC204-12 | N/A 0.7500 in | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC204 | N/A 20.000 mm | N/A 1.850 in47.000 mm | N/A 1.22 in31 mm | N/A 1495 lbf6650 N | N/A 2878 lbf12800 N |
N/A
|
| UC205-14 | N/A 0.8750 in | N/A 2.047 in52.000 mm | N/A 1.343 in34.1 mm | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC205-15 | N/A 0.9375 in | N/A 2.047 in52.000 mm | N/A 1.343 in34.1 mm | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC205 | N/A 25.000 mm | N/A 2.047 in52.000 mm | N/A 1.343 in34.1 mm | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC205-16 | N/A 1.0000 in | N/A 2.047 in52.000 mm | N/A 1.343 in34.1 mm | N/A 1765 lbf7850 N | N/A 3147 lbf14000 N |
N/A
|
| UC206-18 | N/A 1.1250 in | N/A 2.441 in62 mm | N/A 1.5000 in38.100 mm | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC206 | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.5000 in38.100 mm | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC206-19 | N/A 1.1875 in | N/A 2.441 in62 mm | N/A 1.5000 in38.100 mm | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC206-20 | N/A 1.2500 in | N/A 2.441 in62 mm | N/A 1.5000 in38.100 mm | N/A 2540 lbf11300 N | N/A 4385 lbf19500 N |
N/A
|
| UC207-20 | N/A 1.2500 in | N/A 2.835 in72.000 mm | N/A 1.689 in42.9 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207-21 | N/A 1.3125 in | N/A 2.835 in72.000 mm | N/A 1.689 in42.9 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207-22 | N/A 1.3750 in | N/A 2.835 in72.000 mm | N/A 1.689 in42.9 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207 | N/A 35.000 mm | N/A 2.835 in72.000 mm | N/A 1.689 in42.9 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC207-23 | N/A 1.4375 in | N/A 2.835 in72.000 mm | N/A 1.689 in42.9 mm | N/A 3462 lbf15400 N | N/A 5778 lbf25700 N |
N/A
|
| UC208-24 | N/A 1.5 in | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N |
N/A
|
| UC208-25 | N/A 1.5625 in | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N |
N/A
|
| UC208 | N/A 40 mm | N/A 3.15 in80 mm | N/A 1.937 in49.2 mm | N/A 4002 lbf17800 N | N/A 6542 lbf29100 N |
N/A
|
| UC209-26 | N/A 1.6250 in | N/A 3.3460 in85.000 mm | N/A 1.937 in49.2 mm | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|
| UC209-27 | N/A 1 11/16 in | N/A 3.3460 in85.000 mm | N/A 1.937 in49.2 mm | N/A 4788 lbf21300 N | N/A 7666 lbf34100 N |
N/A
|