Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CADPartID |
|---|---|---|---|---|---|---|---|---|
| Series N/A L724300 | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 170 mm6.6929 in | B - Cone Width N/A 25.400 mm1.0000 in | C - Cup Width N/A 19.050 mm0.7500 in | T1 - Bearing Width to Flange N/A 11.350 mm4.468 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 145000 N32600 lbf | C0 - Static Radial Rating N/A 231000 N52000 lbf |
CADPartID
N/A |
| Series N/A L730600 | d - Bore N/A 150 mm5.9055 in | D - Cup Outer Diameter N/A 205 mm8.0709 in | B - Cone Width N/A 28.575 mm1.1250 in | C - Cup Width N/A 21.438 mm0.8440 in | T1 - Bearing Width to Flange N/A 12.000 mm4.724 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 194000 N43500 lbf | C0 - Static Radial Rating N/A 339000 N76100 lbf |
CADPartID
N/A |
| Series N/A LM722900 | d - Bore N/A 115 mm4.5276 in | D - Cup Outer Diameter N/A 165 mm6.4961 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 21.000 mm0.8268 in | T1 - Bearing Width to Flange N/A 12.500 mm4.921 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 160000 N35900 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CADPartID
N/A |
| Series N/A M624600 | d - Bore N/A 120 mm4.7244 in | D - Cup Outer Diameter N/A 180 mm7.0866 in | B - Cone Width N/A 36 mm1.4173 in | C - Cup Width N/A 26.000 mm1.0236 in | T1 - Bearing Width to Flange N/A 16.350 mm6.437 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 247000 N55500 lbf | C0 - Static Radial Rating N/A 377000 N84700 lbf |
CADPartID
N/A |
| Series N/A M716600 | d - Bore N/A 85 mm3.3465 in | D - Cup Outer Diameter N/A 130 mm5.1181 in | B - Cone Width N/A 29.000 mm1.1417 in | C - Cup Width N/A 24.000 mm0.9449 in | T1 - Bearing Width to Flange N/A 11.557 mm4.550 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 161000 N36300 lbf | C0 - Static Radial Rating N/A 245000 N55100 lbf |
CADPartID
N/A |
| Series N/A JP10000 | d - Bore N/A 100 mm3.937 in | D - Cup Outer Diameter N/A 145 mm5.7087 in | B - Cone Width N/A 22.500 mm0.8858 in | C - Cup Width N/A 17.500 mm0.6890 in | T1 - Bearing Width to Flange N/A 10.500 mm4.134 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 125000 N28200 lbf | C0 - Static Radial Rating N/A 172000 N38700 lbf |
CADPartID
N/A |
| Series N/A JP13000 | d - Bore N/A 130 mm5.1181 in | D - Cup Outer Diameter N/A 185 mm7.2835 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 21.000 mm0.8268 in | T1 - Bearing Width to Flange N/A 13.000 mm5.118 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 196000 N44000 lbf | C0 - Static Radial Rating N/A 283000 N63600 lbf |
CADPartID
N/A |
| Series N/A JP14000 | d - Bore N/A 140 mm5.5118 in | D - Cup Outer Diameter N/A 195 mm7.6772 in | B - Cone Width N/A 27.000 mm1.0630 in | C - Cup Width N/A 21.000 mm0.8268 in | T1 - Bearing Width to Flange N/A 13.000 mm5.118 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 203000 N45700 lbf | C0 - Static Radial Rating N/A 304000 N68400 lbf |
CADPartID
N/A |
| Series N/A JP6000 | d - Bore N/A 60 mm2.3622 in | D - Cup Outer Diameter N/A 100 mm3.937 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T1 - Bearing Width to Flange N/A 8.500 mm3.3460 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 82500 N18500 lbf | C0 - Static Radial Rating N/A 101000 N22800 lbf |
CADPartID
N/A |
| Series N/A JP7000 | d - Bore N/A 70 mm2.7559 in | D - Cup Outer Diameter N/A 110 mm4.3307 in | B - Cone Width N/A 20.000 mm0.7874 in | C - Cup Width N/A 15.500 mm0.6102 in | T1 - Bearing Width to Flange N/A 8.500 mm3.3460 in | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91600 N20600 lbf | C0 - Static Radial Rating N/A 112000 N25200 lbf |
CADPartID
N/A |
| Showing 10 of 17 | View All 17 Standard Items | ||||||||