CAD (0)
▾
CAD Drawings
Self-Aligning Mounted Tapered Roller Bearings
self-aligning-mounted-tapered-roller-bearings
Open and Closed end covers available for purchase. /Asset/Type-ESA-Pillow-Block-2-Bolt-Base-Bearing.jpg
Open and Closed end covers available for purchase. /Asset/Type-ESA-Pillow-Block-4-Bolt-Base-Bearing.jpg
Open and Closed end covers available for purchase. /Asset/Type-ESA-Flange-4-Bolt-Bearing.jpg
Open and Closed end covers available for purchase. /Asset/Type-ESA-Pillow-Block-2-Bolt-Base-Bearing.jpg
Open and Closed end covers available for purchase. /Asset/Type-ESA-Pillow-Block-4-Bolt-Base-Bearing.jpg
Open and Closed end covers available for purchase. /Asset/Type-ESA-Flange-4-Bolt-Bearing.jpg
Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
(312) Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 90 mm.Open and Closed end covers available for purchase. /Asset/Type-ESA-Pillow-Block-2-Bolt-Base-Bearing.jpg
Self-Aligning Tapered Roller Bearing Pillow Block: 4-Bolt Base Mounted Bearings
(222) Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 60 mm to 125 mm.Open and Closed end covers available for purchase. /Asset/Type-ESA-Pillow-Block-4-Bolt-Base-Bearing.jpg
Self-Aligning Tapered Roller Bearing Flange: 4-Bolt FlangeMounted Bearings (Type E Self-Aligning)
(84) Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 115 mm.Open and Closed end covers available for purchase. /Asset/Type-ESA-Flange-4-Bolt-Bearing.jpg
Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 2-Bolt Base Mounted Bearings
(304) Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.Open and Closed end covers available for purchase. /Asset/Type-ESA-Pillow-Block-2-Bolt-Base-Bearing.jpg
Single Collar - Self-Aligning Tapered Roller Bearing Pillow Block: 4-Bolt Base Mounted Bearings
(192) Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.Open and Closed end covers available for purchase. /Asset/Type-ESA-Pillow-Block-4-Bolt-Base-Bearing.jpg
Single Collar - Self-Aligning Tapered Roller Bearing Flange: 4-Bolt Flange Mounted Bearings (Type E Self-Aligning)
(84) Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.Open and Closed end covers available for purchase. /Asset/Type-ESA-Flange-4-Bolt-Bearing.jpg