CAD (0)
▾
Self-Aligning Housing Closed End Covers
Self-Aligning Mounted Tapered Roller Bearings
Part Number |
Cover Diameter |
Flange Diameter |
Overall Width |
Number of Bolts |
CAD |
|---|---|---|---|---|---|
| ESASC-A | Cover Diameter N/A 2.94 in74.7 mm | Flange Diameter N/A 3.36 in85.3 mm | Overall Width N/A 1.72 in43.7 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESASC-B | Cover Diameter N/A 3.53 in89.7 mm | Flange Diameter N/A 3.96 in100.6 mm | Overall Width N/A 1.95 in49.5 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESASC-C | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 2.19 in55.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESASC-D | Cover Diameter N/A 4.08 in103.6 mm | Flange Diameter N/A 4.69 in119.1 mm | Overall Width N/A 2.19 in55.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESASC-E | Cover Diameter N/A 4.57 in116.1 mm | Flange Diameter N/A 5.08 in129 mm | Overall Width N/A 2.19 in55.6 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESASC-F | Cover Diameter N/A 5.2 in132.1 mm | Flange Diameter N/A 5.86 in148.8 mm | Overall Width N/A 2.09 in53.1 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESASC-G | Cover Diameter N/A 5.49 in139.5 mm | Flange Diameter N/A 6.31 in160.3 mm | Overall Width N/A 2.57 in65.3 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| SASC-H | Cover Diameter N/A 6.75 in171.5 mm | Flange Diameter N/A 7.5 in190.50 mm | Overall Width N/A 2.2500 in57.2 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESASC-I | Cover Diameter N/A 7.36 in186.9 mm | Flange Diameter N/A 8-1/2 in215.9 mm | Overall Width N/A 2.2500 in57.2 mm | Number of Bolts N/A 4 |
CAD
N/A
|
| ESASC-J | Cover Diameter N/A 8.24 in209.3 mm | Flange Diameter N/A 9.02 in229.1 mm | Overall Width N/A 3.1 in78.7 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESASC-K | Cover Diameter N/A 9.43 in239.5 mm | Flange Diameter N/A 10.63 in270 mm | Overall Width N/A 2.75 in69.9 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESASC-L | Cover Diameter N/A 11.63 in295.3 mm | Flange Diameter N/A 12.79 in325 mm | Overall Width N/A 3.1 in78.7 mm | Number of Bolts N/A 6 |
CAD
N/A
|
| ESASC-M | Cover Diameter N/A 13.63 in346.1 mm | Flange Diameter N/A 15 in381 mm | Overall Width N/A 3.1 in78.7 mm | Number of Bolts N/A 6 |
CAD
N/A
|