Print Back
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
ACBB Line Drawing - Double
Unit of Measure
« 6 

Part Number

Bore (d)

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

Cage Type

CAD

5417WBR N/A 85 mm N/A 8.2670 in210.000 mm N/A 3.625 in92.075 mm N/A 20 º N/A 80000 lbf355900 N N/A 80000 lbf355900 N N/A STEEL N/A Machined N/A
5218W N/A 90 mm N/A 6.2992 in160.000 mm N/A 2.062 in52.37 mm N/A 20 º N/A 43000 lbf191000 N N/A 45500 lbf202000 N N/A STEEL N/A Machined N/A
5218WBR N/A 90 mm N/A 6.2992 in160.000 mm N/A 2.062 in52.37 mm N/A 20 º N/A 43000 lbf191000 N N/A 45500 lbf202000 N N/A STEEL N/A Machined N/A
5218WDBR N/A 90 mm N/A 6.2992 in160.000 mm N/A 2.062 in52.37 mm N/A 20 º N/A 43000 lbf191000 N N/A 45500 lbf202000 N N/A STEEL N/A Machined N/A
5318W N/A 90 mm N/A 7.4803 in190 mm N/A 2.8750 in73.02 mm N/A 20 º N/A 69500 lbf308000 N N/A 75000 lbf333000 N N/A STEEL N/A Machined N/A
5318WBR N/A 90 mm N/A 7.4803 in190 mm N/A 2.8750 in73.02 mm N/A 20 º N/A 69500 lbf308000 N N/A 75000 lbf333000 N N/A STEEL N/A Machined N/A
5418W N/A 90 mm N/A 8.858 in225 mm N/A 3.8750 in98.425 mm N/A 20 º N/A 93000 lbf413700 N N/A 90000 lbf400300 N N/A STEEL N/A Machined N/A
5418WBR N/A 90 mm N/A 8.858 in225 mm N/A 3.8750 in98.425 mm N/A 20 º N/A 93000 lbf413700 N N/A 90000 lbf400300 N N/A STEEL N/A Machined N/A
5219 N/A 95 mm N/A 6.6929 in170 mm N/A 2.188 in55.58 mm N/A 30 º N/A 53000 lbf235000 N N/A 55000 lbf244000 N N/A STEEL N/A 2 Pice Alternate Finger N/A
5319W N/A 95 mm N/A 7.874 in200 mm N/A 3.062 in77.77 mm N/A 30 º N/A 72000 lbf319000 N N/A 75000 lbf333000 N N/A STEEL N/A Machined N/A
5220W N/A 100 mm N/A 7.0866 in180 mm N/A 2-3/8 in60.32 mm N/A 20 º N/A 57000 lbf253000 N N/A 58500 lbf259000 N N/A STEEL N/A Machined N/A
5220WBR N/A 100 mm N/A 7.0866 in180 mm N/A 2-3/8 in60.32 mm N/A 20 º N/A 57000 lbf253000 N N/A 58500 lbf259000 N N/A STEEL N/A Machined N/A
5320W N/A 100 mm N/A 8.4646 in215 mm N/A 3.2500 in82.55 mm N/A 20 º N/A 85000 lbf377000 N N/A 85000 lbf377000 N N/A STEEL N/A Machined N/A
5320WBR N/A 100 mm N/A 8.4646 in215 mm N/A 3.2500 in82.55 mm N/A 20 º N/A 85000 lbf377000 N N/A 85000 lbf377000 N N/A STEEL N/A Machined N/A
5222 N/A 110 mm N/A 7.874 in200 mm N/A 2.75 in69.85 mm N/A 30 º N/A 76500 lbf339000 N N/A 73500 lbf326000 N N/A STEEL N/A Stayrod N/A
5322W N/A 110 mm N/A 9.4488 in240 mm N/A 3.625 in92.08 mm N/A 20 º N/A 108000 lbf479000 N N/A 102000 lbf453000 N N/A STEEL N/A Machined N/A
Unit of Measure
« 6