CAD (0)
  • Cart is empty
1 - 25 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore (d)

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

Cage Type

CAD

N/A 10 mm N/A 1.1811 in30 mm N/A 0.562 in14.27 mm N/A 20 º N/A 1140 lbf5060 N N/A 2400 lbf10600 N N/A STEEL N/A Molded N/A
N/A 12 mm N/A 1.2598 in32 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1060 lbf4700 N N/A 2040 lbf9060 N N/A STEEL N/A Molded N/A
N/A 12 mm N/A 1.2598 in32 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1060 lbf4700 N N/A 2040 lbf9060 N N/A STEEL N/A Molded N/A
N/A 12 mm N/A 1.2598 in32 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1060 lbf4700 N N/A 2040 lbf9060 N N/A STEEL N/A Molded N/A
N/A 15.000 mm N/A 1.378 in35 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1600 lbf7100 N N/A 3050 lbf13500 N N/A STEEL N/A Snap In N/A
N/A 15.000 mm N/A 1.378 in35 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1600 lbf7100 N N/A 3050 lbf13500 N N/A STEEL N/A Snap In N/A
N/A 15.000 mm N/A 1.378 in35 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1600 lbf7100 N N/A 3050 lbf13500 N N/A STEEL N/A Snap In N/A
N/A 15.000 mm N/A 1.6535 in42.000 mm N/A 0.75 in19.05 mm N/A 20 º N/A 2080 lbf9200 N N/A 3800 lbf16800 N N/A STEEL N/A Molded N/A
N/A 15.000 mm N/A 1.6535 in42.000 mm N/A 0.75 in19.05 mm N/A 20 º N/A 2080 lbf9200 N N/A 3800 lbf16800 N N/A STEEL N/A Molded N/A
N/A 17.000 mm N/A 1.5748 in40.000 mm N/A 0.688 in17.48 mm N/A 20 º N/A 2080 lbf9200 N N/A 3800 lbf16800 N N/A STEEL N/A Snap In N/A
N/A 17.000 mm N/A 1.5748 in40.000 mm N/A 0.688 in17.48 mm N/A 20 º N/A 2080 lbf9200 N N/A 3800 lbf16800 N N/A STEEL N/A Snap In N/A
N/A 17.000 mm N/A 1.8504 in47.000 mm N/A 0.8750 in22.22 mm N/A 20 º N/A 2850 lbf12600 N N/A 5100 lbf22600 N N/A STEEL N/A Snap In N/A
N/A 17.000 mm N/A 1.8504 in47.000 mm N/A 0.8750 in22.22 mm N/A 20 º N/A 2850 lbf12600 N N/A 5100 lbf22600 N N/A STEEL N/A Snap In N/A
N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.812 in20.62 mm N/A 20 º N/A 2850 lbf12600 N N/A 5100 lbf22600 N N/A STEEL N/A Snap In N/A
N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.812 in20.62 mm N/A 20 º N/A 2850 lbf12600 N N/A 5100 lbf22600 N N/A STEEL N/A Snap In N/A
N/A 20.000 mm N/A 2.0472 in52.000 mm N/A 0.8750 in22.22 mm N/A 20 º N/A 3450 lbf15300 N N/A 6400 lbf28400 N N/A STEEL N/A Snap In N/A
N/A 20.000 mm N/A 2.0472 in52.000 mm N/A 0.8750 in22.22 mm N/A 20 º N/A 3450 lbf15300 N N/A 6400 lbf28400 N N/A STEEL N/A Snap In N/A
N/A 25 mm N/A 2.0472 in52.000 mm N/A 0.812 in20.62 mm N/A 20 º N/A 3400 lbf15100 N N/A 5600 lbf24800 N N/A STEEL N/A Molded N/A
N/A 25 mm N/A 2.0472 in52.000 mm N/A 0.8750 in22.22 mm N/A 20 º N/A 3400 lbf15100 N N/A 5600 lbf24800 N N/A STEEL N/A Molded N/A
N/A 25 mm N/A 2.0472 in52.000 mm N/A 0.812 in20.62 mm N/A 20 º N/A 3400 lbf15100 N N/A 5600 lbf24800 N N/A STEEL N/A Molded N/A
N/A 25 mm N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 20 º N/A 4750 lbf21100 N N/A 8500 lbf37700 N N/A STEEL N/A Snap In N/A
N/A 25 mm N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 20 º N/A 4750 lbf21100 N N/A 8500 lbf37700 N N/A STEEL N/A Snap In N/A
N/A 25 mm N/A 3.149 in80 mm N/A 1.375 in34.925 mm N/A 30 º N/A 10800 lbf48000 N N/A 15000 lbf66700 N N/A STEEL N/A Snap In N/A
N/A 30 mm N/A 2.4409 in62 mm N/A 0.938 in23.83 mm N/A 20 º N/A 4900 lbf21700 N N/A 7800 lbf34600 N N/A STEEL N/A Snap In N/A
N/A 30 mm N/A 2.4409 in62 mm N/A 0.938 in23.83 mm N/A 30 º N/A 6100 lbf27000 N N/A 8800 lbf39000 N N/A STEEL N/A Snap In N/A
1 - 25 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »