Print Back

Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
Angular Contact Ball Bearings 
ACBB Line Drawing - Single
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (C)

Contact Angle

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Type

Ball Type

Static Radial Load Rating (C0)

CAD

7201K N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 20 º N/A 1600 lbf7100 N N/A Nylon Cage N/A STEEL N/A 630 lbf2790 N N/A
7202W N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 20 º N/A 2320 lbf10300 N N/A Nylon Cage N/A STEEL N/A 1060 lbf4700 N N/A
7202W DU N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 20 º N/A 2320 lbf10300 N N/A Nylon Cage N/A STEEL N/A 1060 lbf4700 N N/A
7202W SU N/A 15.000 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 20 º N/A 2320 lbf10300 N N/A Nylon Cage N/A STEEL N/A 1060 lbf4700 N N/A
7203W N/A 17.000 mm N/A 1.5748 in40.000 mm N/A 0.4727 in12 mm N/A 20 º N/A 3200 lbf14200 N N/A Nylon Cage N/A STEEL N/A 1560 lbf6930 N N/A
7203W SU N/A 17.000 mm N/A 1.5748 in40.000 mm N/A 0.4727 in12 mm N/A 20 º N/A 3200 lbf14200 N N/A Nylon Cage N/A STEEL N/A 1560 lbf6930 N N/A
7303WN N/A 17.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14 mm N/A 20 º N/A 4550 lbf20200 N N/A Steel Cage N/A STEEL N/A 2080 lbf9200 N N/A
7303W N/A 17.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14 mm N/A 20 º N/A 4550 lbf20200 N N/A Steel Cage N/A STEEL N/A 2080 lbf9200 N N/A
7303W SU N/A 17.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14 mm N/A 20 º N/A 4550 lbf20200 N N/A Steel Cage N/A STEEL N/A 2080 lbf9200 N N/A
7303WN SU N/A 17.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14 mm N/A 20 º N/A 4550 lbf20200 N N/A Steel Cage N/A STEEL N/A 2080 lbf9200 N N/A
7204WN N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14 mm N/A 40 º N/A 3800 lbf16800 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 1830 lbf8100 N N/A
7204W SU N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14 mm N/A 40 º N/A 3800 lbf16800 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 1830 lbf8100 N N/A
7204WN SU N/A 20.000 mm N/A 1.8504 in47.000 mm N/A 0.5512 in14 mm N/A 40 º N/A 3800 lbf16800 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 1830 lbf8100 N N/A
7304WN N/A 20.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 40 º N/A 4400 lbf19500 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 2160 lbf9590 N N/A
7304WN SU N/A 20.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 40 º N/A 4400 lbf19500 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 2160 lbf9590 N N/A
7205WN N/A 25 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 40 º N/A 3750 lbf16600 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 2120 lbf9400 N N/A
7205W SU N/A 25 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 40 º N/A 3750 lbf16600 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 2120 lbf9400 N N/A
7205WN SU N/A 25 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 40 º N/A 3750 lbf16600 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 2120 lbf9400 N N/A
7305WN N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 5850 lbf26500 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 3000 lbf13300 N N/A
7305WN SU N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 5850 lbf26500 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 3000 lbf13300 N N/A
7405W N/A 25 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 20 º N/A 12000 lbf53300 N N/A Steel Cage N/A STEEL N/A 5850 lbf25900 N N/A
7405W SU N/A 25 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 20 º N/A 12000 lbf53300 N N/A Steel Cage N/A STEEL N/A 5850 lbf25900 N N/A
7206WN N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 5200 lbf23000 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 3050 lbf13500 N N/A
7206WN DU N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 5200 lbf23000 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 3050 lbf13500 N N/A
7206WN SU N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 5200 lbf23000 N N/A Ball Piloted, Pressed Brass Cage N/A STEEL N/A 3050 lbf13500 N N/A
Unit of Measure
1 2 3 4 5 »