Part Number |
Bore (d) |
O.D. (D) |
Width (C) |
Contact Angle |
Dynamic Radial Load Rating - 1M Revs (C1) |
Cage Type |
Ball Type |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7309WN | N/A 45.000 mm | N/A 3.9370 in100.000 mm | N/A 0.9843 in25 mm | N/A 40 º | N/A 15000 lbf66600 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 9000 lbf39900 N |
N/A
|
| 7309WN MBR SU | N/A 45.000 mm | N/A 3.9370 in100.000 mm | N/A 0.9843 in25 mm | N/A 40 º | N/A 15000 lbf66600 N | N/A Machined Bronze Cage | N/A STEEL | N/A 9000 lbf39900 N |
N/A
|
| 7309WN SU | N/A 45.000 mm | N/A 3.9370 in100.000 mm | N/A 0.9843 in25 mm | N/A 40 º | N/A 15000 lbf66600 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 9000 lbf39900 N |
N/A
|
| 7409W | N/A 45.000 mm | N/A 4.7244 in120.000 mm | N/A 1.1417 in29 mm | N/A 20 º | N/A 24000 lbf106000 N | N/A Steel Cage | N/A STEEL | N/A 14000 lbf62000 N |
N/A
|
| 7409WN SU | N/A 45.000 mm | N/A 4.7244 in120.000 mm | N/A 1.1417 in29 mm | N/A 20 º | N/A 24000 lbf106000 N | N/A Steel Cage | N/A STEEL | N/A 14000 lbf62000 N |
N/A
|
| 7210WN | N/A 50.000 mm | N/A 3.5433 in90.000 mm | N/A 0.7874 in20 mm | N/A 40 º | N/A 9500 lbf42500 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 6400 lbf28400 N |
N/A
|
| 7210WN DU | N/A 50.000 mm | N/A 3.5433 in90.000 mm | N/A 0.7874 in20 mm | N/A 40 º | N/A 9500 lbf42500 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 6400 lbf28400 N |
N/A
|
| 7210WN MBR | N/A 50.000 mm | N/A 3.5433 in90.000 mm | N/A 0.7874 in20 mm | N/A 40 º | N/A 9500 lbf42500 N | N/A Machined Bronze Cage | N/A STEEL | N/A 6400 lbf28400 N |
N/A
|
| 7210WN SU | N/A 50.000 mm | N/A 3.5433 in90.000 mm | N/A 0.7874 in20 mm | N/A 40 º | N/A 9500 lbf42500 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 6400 lbf28400 N |
N/A
|
| 7310WN | N/A 50.000 mm | N/A 4.3307 in110.000 mm | N/A 1.0630 in27 mm | N/A 40 º | N/A 17300 lbf76800 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 10800 lbf47900 N |
N/A
|
| 7310WN MBR SU | N/A 50.000 mm | N/A 4.3307 in110.000 mm | N/A 1.0630 in27 mm | N/A 40 º | N/A 17300 lbf76800 N | N/A Machined Bronze Cage | N/A STEEL | N/A 10800 lbf47900 N |
N/A
|
| 7310WN SU | N/A 50.000 mm | N/A 4.3307 in110.000 mm | N/A 1.0630 in27 mm | N/A 40 º | N/A 17300 lbf76800 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 10800 lbf47900 N |
N/A
|
| 7410WN MBR | N/A 50.000 mm | N/A 5.1181 in130.000 mm | N/A 1.2205 in31 mm | N/A 40 º | N/A 26000 lbf115000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 15000 lbf66600 N |
N/A
|
| 7410PWN SU | N/A 50.000 mm | N/A 5.1181 in130.000 mm | N/A 1.2205 in31 mm | N/A 40 º | N/A 26000 lbf115000 N | N/A One-Piece, High-Strength Machined Bronze Cage | N/A STEEL | N/A 15000 lbf66600 N |
N/A
|
| 7211WN | N/A 55.000 mm | N/A 3.9370 in100.000 mm | N/A 0.8268 in21 mm | N/A 40 º | N/A 11800 lbf52000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 8150 lbf36200 N |
N/A
|
| 7211WNMBR | N/A 55.000 mm | N/A 3.9370 in100.000 mm | N/A 0.8268 in21 mm | N/A 40 º | N/A 11800 lbf52000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 8150 lbf36200 N |
N/A
|
| 7211WN SU | N/A 55.000 mm | N/A 3.9370 in100.000 mm | N/A 0.8268 in21 mm | N/A 40 º | N/A 11800 lbf52000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 8150 lbf36200 N |
N/A
|
| 7311WN | N/A 55.000 mm | N/A 4.7244 in120.000 mm | N/A 1.1417 in29 mm | N/A 40 º | N/A 20000 lbf88800 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 12700 lbf56400 N |
N/A
|
| 7311WN MBR SU | N/A 55.000 mm | N/A 4.7244 in120.000 mm | N/A 1.1417 in29 mm | N/A 40 º | N/A 20000 lbf88800 N | N/A Machined Bronze Cage | N/A STEEL | N/A 12700 lbf56400 N |
N/A
|
| 7311WN SU | N/A 55.000 mm | N/A 4.7244 in120.000 mm | N/A 1.1417 in29 mm | N/A 40 º | N/A 20000 lbf88800 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 12700 lbf56400 N |
N/A
|
| 7411PW BR | N/A 55.000 mm | N/A 5.5118 in140.000 mm | N/A 1.2992 in33 mm | N/A 35 º | N/A 27500 lbf122000 N | N/A Steel Cage | N/A STEEL | N/A 16000 lbf71000 N |
N/A
|
| 7411PW BR SU | N/A 55.000 mm | N/A 5.5118 in140.000 mm | N/A 1.2992 in33 mm | N/A 35 º | N/A 27500 lbf122000 N | N/A Cast Bronze | N/A STEEL | N/A 16000 lbf71000 N |
N/A
|
| 7212WN | N/A 60.000 mm | N/A 4.3307 in110.000 mm | N/A 0.8661 in22 mm | N/A 40 º | N/A 14300 lbf63000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 10000 lbf44400 N |
N/A
|
| 7212WN MBR | N/A 60.000 mm | N/A 4.3307 in110.000 mm | N/A 0.8661 in22 mm | N/A 40 º | N/A 14300 lbf63000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 10000 lbf44400 N |
N/A
|
| 7212WN SU | N/A 60.000 mm | N/A 4.3307 in110.000 mm | N/A 0.8661 in22 mm | N/A 40 º | N/A 14300 lbf63000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 10000 lbf44400 N |
N/A
|