Part Number |
Bore (d) |
O.D. (D) |
Width (C) |
Contact Angle |
Dynamic Radial Load Rating - 1M Revs (C1) |
Cage Type |
Ball Type |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7312WN | N/A 60.000 mm | N/A 5.1181 in130.000 mm | N/A 1.2205 in31 mm | N/A 40 º | N/A 22800 lbf101000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 14600 lbf64800 N |
N/A
|
| 7312WN MBR SU | N/A 60.000 mm | N/A 5.1181 in130.000 mm | N/A 1.2205 in31 mm | N/A 40 º | N/A 22800 lbf101000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 14600 lbf64800 N |
N/A
|
| 7312WN SU | N/A 60.000 mm | N/A 5.1181 in130.000 mm | N/A 1.2205 in31 mm | N/A 40 º | N/A 22800 lbf101000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 14600 lbf64800 N |
N/A
|
| 7412WN MBR | N/A 60.000 mm | N/A 5.9055 in150 mm | N/A 1.3780 in35 mm | N/A 40 º | N/A 30500 lbf135000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 19300 lbf85700 N |
N/A
|
| 7412WN MBR SU | N/A 60.000 mm | N/A 5.9055 in150 mm | N/A 1.3780 in35 mm | N/A 40 º | N/A 30500 lbf135000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 19300 lbf85700 N |
N/A
|
| 7213WN | N/A 65.000 mm | N/A 4.7244 in120.000 mm | N/A 0.9055 in23 mm | N/A 40 º | N/A 16300 lbf72400 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 11800 lbf52400 N |
N/A
|
| 7213WN DU | N/A 65.000 mm | N/A 4.7244 in120.000 mm | N/A 0.9055 in23 mm | N/A 40 º | N/A 16300 lbf72400 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 11800 lbf52400 N |
N/A
|
| 7213WN SU | N/A 65.000 mm | N/A 4.7244 in120.000 mm | N/A 0.9055 in23 mm | N/A 40 º | N/A 16300 lbf72400 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 11800 lbf52400 N |
N/A
|
| 7313WN | N/A 65.000 mm | N/A 5.5118 in140.000 mm | N/A 1.2992 in33 mm | N/A 40 º | N/A 26000 lbf115000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 17000 lbf75500 N |
N/A
|
| 7313WN MBR SU | N/A 65.000 mm | N/A 5.5118 in140.000 mm | N/A 1.2992 in33 mm | N/A 40 º | N/A 26000 lbf115000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 17000 lbf75500 N |
N/A
|
| 7313WN SU | N/A 65.000 mm | N/A 5.5118 in140.000 mm | N/A 1.2992 in33 mm | N/A 40 º | N/A 26000 lbf115000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 17000 lbf75500 N |
N/A
|
| 7413WN MBR | N/A 65.000 mm | N/A 6.2992 in160.000 mm | N/A 1.4567 in37 mm | N/A 40 º | N/A 32000 lbf142000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 20400 lbf91500 N |
N/A
|
| 7413PW BR SU | N/A 65.000 mm | N/A 6.2992 in160.000 mm | N/A 1.4567 in37 mm | N/A 40 º | N/A 32000 lbf142000 N | N/A One-Piece, High-Strength Machined Bronze Cage Cast Bronze | N/A STEEL | N/A 20400 lbf91500 N |
N/A
|
| 7214WN | N/A 70 mm | N/A 4.9213 in125 mm | N/A 0.9449 in24 mm | N/A 40 º | N/A 17600 lbf78000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 12900 lbf57300 N |
N/A
|
| 7214WN SU | N/A 70 mm | N/A 4.9213 in125 mm | N/A 0.9449 in24 mm | N/A 40 º | N/A 17600 lbf78000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 12900 lbf57300 N |
N/A
|
| 7314WN | N/A 70 mm | N/A 5.9055 in150 mm | N/A 1.3780 in35 mm | N/A 40 º | N/A 29000 lbf128000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 19300 lbf85700 N |
N/A
|
| 7314WN MBR SU | N/A 70 mm | N/A 5.9055 in150 mm | N/A 1.3780 in35 mm | N/A 40 º | N/A 29000 lbf128000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 19300 lbf85700 N |
N/A
|
| 7314WN SU | N/A 70 mm | N/A 5.9055 in150 mm | N/A 1.3780 in35 mm | N/A 40 º | N/A 29000 lbf128000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 19300 lbf85700 N |
N/A
|
| 7414WN MBR | N/A 70 mm | N/A 7.0866 in180 mm | N/A 1.6535 in42 mm | N/A 40 º | N/A 39000 lbf173000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 26000 lbf115500 N |
N/A
|
| 7215WN | N/A 75.000 mm | N/A 5.1181 in130.000 mm | N/A 0.9843 in25 mm | N/A 40 º | N/A 17600 lbf78000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 13200 lbf58000 N |
N/A
|
| 7215WN SU | N/A 75.000 mm | N/A 5.1181 in130.000 mm | N/A 0.9843 in25 mm | N/A 40 º | N/A 17600 lbf78000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 13200 lbf58000 N |
N/A
|
| 7315WN | N/A 75.000 mm | N/A 6.2992 in160.000 mm | N/A 1.4567 in37 mm | N/A 40 º | N/A 32000 lbf142000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 22000 lbf98000 N |
N/A
|
| 7315WN MBR SU | N/A 75.000 mm | N/A 6.2992 in160.000 mm | N/A 1.4567 in37 mm | N/A 40 º | N/A 32000 lbf142000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 22000 lbf98000 N |
N/A
|
| 7315WN SU | N/A 75.000 mm | N/A 6.2992 in160.000 mm | N/A 1.4567 in37 mm | N/A 40 º | N/A 32000 lbf142000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 22000 lbf98000 N |
N/A
|
| 7415WN MBR | N/A 75.000 mm | N/A 7.4803 in190 mm | N/A 1.7717 in45 mm | N/A 40 º | N/A 45500 lbf202000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 33500 lbf148000 N |
N/A
|