Part Number |
Bore (d) |
O.D. (D) |
Width (C) |
Contact Angle |
Dynamic Radial Load Rating - 1M Revs (C1) |
Cage Type |
Ball Type |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 7216WN | N/A 80 mm | N/A 5.5118 in140.000 mm | N/A 1.0236 in26 mm | N/A 40 º | N/A 20400 lbf91500 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 15600 lbf65500 N |
N/A
|
| 7216WN SU | N/A 80 mm | N/A 5.5118 in140.000 mm | N/A 1.0236 in26 mm | N/A 40 º | N/A 20400 lbf91500 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 15600 lbf65500 N |
N/A
|
| 7316WN | N/A 80 mm | N/A 6.6929 in170 mm | N/A 1.5354 in39 mm | N/A 40 º | N/A 34500 lbf153000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 24500 lbf108000 N |
N/A
|
| 7316WN MBR SU | N/A 80 mm | N/A 6.6929 in170 mm | N/A 1.5354 in39 mm | N/A 40 º | N/A 34500 lbf153000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 24500 lbf108000 N |
N/A
|
| 7316WN SU | N/A 80 mm | N/A 6.6929 in170 mm | N/A 1.5354 in39 mm | N/A 40 º | N/A 34500 lbf153000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 24500 lbf108000 N |
N/A
|
| 7416WN MBR | N/A 80 mm | N/A 7.874 in200 mm | N/A 1.8898 in48 mm | N/A 40 º | N/A 46500 lbf206000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 34500 lbf153000 N |
N/A
|
| 7217WN | N/A 85 mm | N/A 5.9055 in150 mm | N/A 1.1024 in28 mm | N/A 40 º | N/A 23600 lbf106000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 18300 lbf76500 N |
N/A
|
| 7217WN SU | N/A 85 mm | N/A 5.9055 in150 mm | N/A 1.1024 in28 mm | N/A 40 º | N/A 23600 lbf106000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 18300 lbf76500 N |
N/A
|
| 7317WN | N/A 85 mm | N/A 7.0866 in180 mm | N/A 1.6142 in41 mm | N/A 40 º | N/A 37500 lbf166000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 27500 lbf122000 N |
N/A
|
| 7317WN MBR SU | N/A 85 mm | N/A 7.0866 in180 mm | N/A 1.6142 in41 mm | N/A 40 º | N/A 37500 lbf166000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 27500 lbf122000 N |
N/A
|
| 7317WN SU | N/A 85 mm | N/A 7.0866 in180 mm | N/A 1.6142 in41 mm | N/A 40 º | N/A 37500 lbf166000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 27500 lbf122000 N |
N/A
|
| 7218WN | N/A 90 mm | N/A 6.2992 in160.000 mm | N/A 1.1811 in30 mm | N/A 40 º | N/A 27000 lbf119000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 21200 lbf88000 N |
N/A
|
| 7218WN SU | N/A 90 mm | N/A 6.2992 in160.000 mm | N/A 1.1811 in30 mm | N/A 40 º | N/A 27000 lbf119000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 21200 lbf88000 N |
N/A
|
| 7318WN | N/A 90 mm | N/A 7.4803 in190 mm | N/A 1.6929 in43 mm | N/A 40 º | N/A 40000 lbf177000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 30500 lbf135000 N |
N/A
|
| 7318WN MBR SU | N/A 90 mm | N/A 7.4803 in190 mm | N/A 1.6929 in43 mm | N/A 40 º | N/A 40000 lbf177000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 30500 lbf135000 N |
N/A
|
| 7318WN SU | N/A 90 mm | N/A 7.4803 in190 mm | N/A 1.6929 in43 mm | N/A 40 º | N/A 40000 lbf177000 N | N/A Ball Piloted, Pressed Brass Cage | N/A STEEL | N/A 30500 lbf135000 N |
N/A
|
| 7219WN MBR | N/A 95 mm | N/A 6.6929 in170 mm | N/A 1.260 in32 mm | N/A 40 º | N/A 30000 lbf133000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 22800 lbf93000 N |
N/A
|
| 7219WN MBR SU | N/A 95 mm | N/A 6.6929 in170 mm | N/A 1.260 in32 mm | N/A 40 º | N/A 30000 lbf133000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 22800 lbf93000 N |
N/A
|
| 7319WN MBR | N/A 95 mm | N/A 7.874 in200 mm | N/A 1.7717 in45 mm | N/A 40 º | N/A 43000 lbf191000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 33500 lbf148000 N |
N/A
|
| 7319WN MBR SU | N/A 95 mm | N/A 7.874 in200 mm | N/A 1.7717 in45 mm | N/A 40 º | N/A 43000 lbf191000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 33500 lbf148000 N |
N/A
|
| 7220WN MBR | N/A 100 mm | N/A 7.0866 in180 mm | N/A 1.339 in34 mm | N/A 40 º | N/A 33500 lbf146000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 25500 lbf106000 N |
N/A
|
| 7220WN MBR SU | N/A 100 mm | N/A 7.0866 in180 mm | N/A 1.339 in34 mm | N/A 40 º | N/A 33500 lbf146000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 25500 lbf106000 N |
N/A
|
| 7320WN MBR | N/A 100 mm | N/A 8.4646 in215 mm | N/A 1.8504 in47 mm | N/A 40 º | N/A 49000 lbf217000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 40000 lbf177000 N |
N/A
|
| 7320WN MBR SU | N/A 100 mm | N/A 8.4646 in215 mm | N/A 1.8504 in47 mm | N/A 40 º | N/A 49000 lbf217000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 40000 lbf177000 N |
N/A
|
| 7321WN MBR | N/A 105.000 mm | N/A 8.8583 in225 mm | N/A 1.9291 in49 mm | N/A 40 º | N/A 51000 lbf226000 N | N/A Machined Bronze Cage | N/A STEEL | N/A 43000 lbf191000 N |
N/A
|