Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCBFQK207/FVSL613 | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-IP69K/F | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBFQK207-IP69K/FVSL613 | N/A 35.000 mm | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLF207/F | N/A 35.000 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC207/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLF207/FVSL613 | N/A 35.000 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC207/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLF207-IP69K/F | N/A 35.000 mm | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCPLF207-IP69K/FVSL613 | N/A 35.000 mm | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSF207/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSF207/FVSL525 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC207/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSF207/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSF207-IP69K/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSF207-IP69K/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207/FVSL525 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC207/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-IP69K/F | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCSFQK207-IP69K/FVSL613 | N/A 35.000 mm | N/A Cast Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAF207-23/F | N/A 1.4375 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-23/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAF207-23/FVSL525 | N/A 1.4375 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC207-23/FVSL525 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAF207-23/FVSL613 | N/A 1.4375 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-23/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAF207-23-IP69K/F | N/A 1.4375 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC207-23-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCAF207-23-IP69K/FVSL613 | N/A 1.4375 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC207-23-IP69K/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBF207-23/F | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-23/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBF207-23/FVSL613 | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC207-23/FVSL613 | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|
| SUCBF207-23-IP69K/F | N/A 1.4375 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC207-23-IP69K/F | N/A 4901 lbf21800 N | N/A 2766 lbf12300 N |
N/A
|