CAD (0)
▾
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
Corrosion-Resistant Mounted Ball Bearings
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Polymer or stainless steel housings
- Sizes from 3/4 in. to 2 in. or 20 mm to 50 mm
- Operating range: -20°C to 100°C
- Solid lubrication options
- Hygienic, smooth construction
- Double lip seal for protection
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSF201-8/F | Bore Size N/A 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC201-8/F | Dynamic Load Rating N/A 10900 N | Static Load Rating N/A 5350 N |
CAD
N/A
|
| SUCSF202/F | Bore Size N/A 15.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC202/F | Dynamic Load Rating N/A 10900 N | Static Load Rating N/A 5350 N |
CAD
N/A
|
| SUCSF202-10/F | Bore Size N/A 0.6250 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC202-10/F | Dynamic Load Rating N/A 10900 N | Static Load Rating N/A 5350 N |
CAD
N/A
|
| SUCSF203/F | Bore Size N/A 17.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC203/F | Dynamic Load Rating N/A 10900 N | Static Load Rating N/A 5350 N |
CAD
N/A
|
| SUCSF205-14/F | Bore Size N/A 0.875 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-14/F | Dynamic Load Rating N/A 11900 N | Static Load Rating N/A 6300 N |
CAD
N/A
|
| SUCSF205-15/F | Bore Size N/A 0.9375 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC205-15/F | Dynamic Load Rating N/A 11900 N | Static Load Rating N/A 6300 N |
CAD
N/A
|
| SUCSF206-18/F | Bore Size N/A 1.1250 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC206-18/F | Dynamic Load Rating N/A 16500 N | Static Load Rating N/A 9050 N |
CAD
N/A
|
| SUCSF207-21/F | Bore Size N/A 1.3125 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-21/F | Dynamic Load Rating N/A 21800 N | Static Load Rating N/A 12300 N |
CAD
N/A
|
| SUCSF207-22/F | Bore Size N/A 1.3750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC207-22/F | Dynamic Load Rating N/A 21800 N | Static Load Rating N/A 12300 N |
CAD
N/A
|
| SUCSF208-25/F | Bore Size N/A 1.5625 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC208-25/F | Dynamic Load Rating N/A 24800 N | Static Load Rating N/A 14300 N |
CAD
N/A
|
| SUCSF209-26/F | Bore Size N/A 1.6250 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC209-26/F | Dynamic Load Rating N/A 27800 N | Static Load Rating N/A 16200 N |
CAD
N/A
|
| SUCSF209-28/F | Bore Size N/A 1.7500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC209-28/F | Dynamic Load Rating N/A 27800 N | Static Load Rating N/A 16200 N |
CAD
N/A
|
| SUCSF210-30/F | Bore Size N/A 1.8750 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC210-30/F | Dynamic Load Rating N/A 29800 N | Static Load Rating N/A 18600 N |
CAD
N/A
|
| SUCSF211/F | Bore Size N/A 55.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSF211-32/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211-32/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSF211-35/F | Bore Size N/A 2.1875 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211-35/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSF211-36/F | Bore Size N/A 2.2500 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211-36/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSF212/F | Bore Size N/A 60.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC212/F | Dynamic Load Rating N/A 44500 N | Static Load Rating N/A 29000 N |
CAD
N/A
|
| SUCSF212-39/F | Bore Size N/A 2.4375 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC212-39/F | Dynamic Load Rating N/A 44500 N | Static Load Rating N/A 29000 N |
CAD
N/A
|
| SUCSFY201X-8/F | Bore Size N/A 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC201X-8/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N |
CAD
N/A
|
| SUCSFY202X/F | Bore Size N/A 15.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC202X/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N |
CAD
N/A
|
| SUCSFY202X-10/F | Bore Size N/A 0.6250 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC202X-10/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N |
CAD
N/A
|
| SUCSFY203X/F | Bore Size N/A 17.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC203X/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N |
CAD
N/A
|
| SUCSFY211/F | Bore Size N/A 55.000 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSFY211-32/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211-32/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|