Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSFY211-35/F | N/A 2.1875 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC211-35/F | N/A 36800 N | N/A 23500 N |
N/A
|
| SUCSFY211-36/F | N/A 2.2500 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC211-36/F | N/A 36800 N | N/A 23500 N |
N/A
|
| SUCSFY212/F | N/A 60.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC212/F | N/A 44500 N | N/A 29000 N |
N/A
|
| SUCSFY212-39/F | N/A 2.4375 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC212-39/F | N/A 44500 N | N/A 29000 N |
N/A
|
| SUCSFY214/F | N/A 70 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC214/F | N/A 52900 N | N/A 35300 N |
N/A
|
| SUCSFY214-40/F | N/A 2.5000 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC214-40/F | N/A 52900 N | N/A 35300 N |
N/A
|
| SUCSFY215/F | N/A 75.000 mm | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC215/F | N/A 57300 N | N/A 38600 N |
N/A
|
| SUCSFY215-47/F | N/A 2.9375 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC215-47/F | N/A 57300 N | N/A 38600 N |
N/A
|
| SUCSFY215-48/F | N/A 3 in | N/A Cast Stainless Steel | N/A Standard Food Safe Grease | N/A SUC215-48/F | N/A 57300 N | N/A 38600 N |
N/A
|
| SUCAF204-12/F | N/A 0.7500 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC204-12/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAF204-12/FVSL525 | N/A 0.7500 in | N/A Machined Stainless Steel | N/A Food Grade Graphite Solid Lube | N/A SUC204-12/FVSL525 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAF204-12/FVSL613 | N/A 0.7500 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC204-12/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAF204-12-IP69K/F | N/A 0.7500 in | N/A Machined Stainless Steel | N/A Standard Food Safe Grease | N/A SUC204-12-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCAF204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Machined Stainless Steel | N/A Food Grade Solid Lube | N/A SUC204-12-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBF204-12/F | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC204-12/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBF204-12/FVSL613 | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC204-12/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBF204-12-IP69K/F | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC204-12-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBF204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC204-12-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFQK204-12/F | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC204-12/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFQK204-12/FVSL613 | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC204-12/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFQK204-12-IP69K/F | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A Standard Food Safe Grease | N/A SUC204-12-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCBFQK204-12-IP69K/FVSL613 | N/A 0.7500 in | N/A Blue Thermoset (Polymer) | N/A Food Grade Solid Lube | N/A SUC204-12-IP69K/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCPLF204-12/F | N/A 0.7500 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC204-12/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCPLF204-12/FVSL613 | N/A 0.7500 in | N/A White Thermoplastic (Polymer) | N/A Food Grade Solid Lube | N/A SUC204-12/FVSL613 | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|
| SUCPLF204-12-IP69K/F | N/A 0.7500 in | N/A White Thermoplastic (Polymer) | N/A Standard Food Safe Grease | N/A SUC204-12-IP69K/F | N/A 2451 lbf10900 N | N/A 1203 lbf5350 N |
N/A
|