Part Number |
Bore (d) |
O.D. (D) |
Bearing Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Limiting Speed - Oil |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| S1PP | N/A 1/4 in | N/A 0.750 in19.05 mm | N/A 0.2812 in7.14 mm | N/A 240 lbf1050 N | N/A 700 lbf3100 N | N/A 24385 rpm | N/A 28450 rpm | N/A STEEL |
N/A
|
| S3K | N/A 0.3750 in | N/A 0.875 in22.225 mm | N/A 0.219 in5.56 mm | N/A 320 lbf1423 N | N/A 830 lbf3692 N | N/A 16900 rpm | N/A 19700 rpm | N/A STEEL |
N/A
|
| S5K | N/A 1/2 in | N/A 1.125 in28.575 mm | N/A 0.25 in6.35 mm | N/A 540 lbf2402 N | N/A 1280 lbf5694 N | N/A 13100 rpm | N/A 15300 rpm | N/A STEEL |
N/A
|
| S5P | N/A 1/2 in | N/A 1.125 in28.58 mm | N/A 0.25 in6.35 mm | N/A 540 lbf2390 N | N/A 1270 lbf5670 N | N/A 14537 rpm | N/A 16959 rpm | N/A STEEL |
N/A
|
| S7K | N/A 0.6250 in | N/A 1.375 in34.93 mm | N/A 0.344 in8.73 mm | N/A 750 lbf3320 N | N/A 1680 lbf7490 N | N/A 11818 rpm | N/A 13788 rpm | N/A STEEL |
N/A
|
| S7KD | N/A 0.6250 in | N/A 1.375 in34.93 mm | N/A 0.344 in8.73 mm | N/A 750 lbf3320 N | N/A 1680 lbf7490 N | N/A 11818 rpm | N/A 13788 rpm | N/A STEEL |
N/A
|
| S7KDD | N/A 0.6250 in | N/A 1.375 in34.93 mm | N/A 0.344 in8.73 mm | N/A 750 lbf3320 N | N/A 1680 lbf7490 N | N/A 11818 rpm | N/A 13788 rpm | N/A STEEL |
N/A
|
| S7PP | N/A 0.6250 in | N/A 1.375 in34.93 mm | N/A 0.344 in8.73 mm | N/A 750 lbf3320 N | N/A 1680 lbf7490 N | N/A 11818 rpm | N/A 13788 rpm | N/A STEEL |
N/A
|
| S8K | N/A 0.7500 in | N/A 1.6250 in41.275 mm | N/A 0.3125 in7.938 mm | N/A 1120 lbf4982 N | N/A 2340 lbf10409 N | N/A 6770 rpm | N/A 7900 rpm | N/A STEEL |
N/A
|
| S8KD | N/A 0.7500 in | N/A 1.6250 in41.28 mm | N/A 0.3125 in7.94 mm | N/A 1220 lbf5440 N | N/A 2550 lbf11300 N | N/A 9677 rpm | N/A 11290 rpm | N/A STEEL |
N/A
|
| S8KDD | N/A 0.7500 in | N/A 1.6250 in41.28 mm | N/A 0.3125 in7.94 mm | N/A 1220 lbf5440 N | N/A 2550 lbf11300 N | N/A 9677 rpm | N/A 11290 rpm | N/A STEEL |
N/A
|
| S8PP | N/A 0.7500 in | N/A 1.6250 in41.28 mm | N/A 0.4375 in11.11 mm | N/A 1220 lbf5440 N | N/A 2550 lbf11300 N | N/A 9677 rpm | N/A 11290 rpm | N/A STEEL |
N/A
|
| S9K | N/A 0.875 in | N/A 1.8750 in47.625 mm | N/A 0.375 in9.525 mm | N/A 1300 lbf5783 N | N/A 2510 lbf11165 N | N/A 8310 rpm | N/A 9700 rpm | N/A STEEL |
N/A
|
| S9KDD | N/A 0.875 in | N/A 1.8750 in47.63 mm | N/A 0.375 in9.53 mm | N/A 1780 lbf7930 N | N/A 3480 lbf15500 N | N/A 8357 rpm | N/A 9750 rpm | N/A STEEL |
N/A
|
| S9PP | N/A 0.875 in | N/A 1.8750 in47.63 mm | N/A 0.375 in9.53 mm | N/A 1780 lbf7930 N | N/A 3480 lbf15500 N | N/A 8357 rpm | N/A 9750 rpm | N/A STEEL |
N/A
|
| S10K | N/A 1.0000 in | N/A 2 in50.8 mm | N/A 0.500 in12.7 mm | N/A 1340 lbf5961 N | N/A 2500 lbf11121 N | N/A 7830 rpm | N/A 9140 rpm | N/A STEEL |
N/A
|
| S10KDD | N/A 1.0000 in | N/A 2 in50.8 mm | N/A 0.500 in12.7 mm | N/A 1830 lbf8140 N | N/A 3490 lbf15500 N | N/A 7832 rpm | N/A 9138 rpm | N/A STEEL |
N/A
|
| S10P | N/A 1.0000 in | N/A 2 in50.8 mm | N/A 0.500 in12.7 mm | N/A 1830 lbf8140 N | N/A 3490 lbf15500 N | N/A 7832 rpm | N/A 9138 rpm | N/A STEEL |
N/A
|
| S11K | N/A 1.1250 in | N/A 2.125 in53.975 mm | N/A 0.375 in9.525 mm | N/A 1840 lbf8185 N | N/A 3300 lbf14679 N | N/A 7060 rpm | N/A 8240 rpm | N/A STEEL |
N/A
|
| S11PP | N/A 1.1250 in | N/A 2.125 in53.98 mm | N/A 0.500 in12.7 mm | N/A 1870 lbf8300 N | N/A 3300 lbf14700 N | N/A 6962 rpm | N/A 8123 rpm | N/A STEEL |
N/A
|
| S12K | N/A 1.2500 in | N/A 2.2500 in57.15 mm | N/A 0.375 in9.525 mm | N/A 1880 lbf8363 N | N/A 3290 lbf14635 N | N/A 6960 rpm | N/A 8120 rpm | N/A STEEL |
N/A
|