CAD (0)
▾
Fafnir® Miniature Ball Bearings (S..K)
Deep Groove Ball Bearings
Timken Fafnir
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Clear
Filter
Bore (d) (in)
O.D. (D) (in)
O.D. (D) (mm)
Bearing Width (in)
Bearing Width (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Limiting Speed - Grease (rpm)
Limiting Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Bearing Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Limiting Speed - Grease |
Limiting Speed - Oil |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| S1PP | Bore (d) N/A 1/4 in | O.D. (D) N/A 0.750 in19.05 mm | Bearing Width N/A 0.2812 in7.14 mm | Static Radial Load Rating (C0) N/A 240 lbf1050 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 700 lbf3100 N | Limiting Speed - Grease N/A 24385 rpm | Limiting Speed - Oil N/A 28450 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S3K | Bore (d) N/A 0.3750 in | O.D. (D) N/A 0.875 in22.225 mm | Bearing Width N/A 0.219 in5.56 mm | Static Radial Load Rating (C0) N/A 320 lbf1423 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 830 lbf3692 N | Limiting Speed - Grease N/A 16900 rpm | Limiting Speed - Oil N/A 19700 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S5K | Bore (d) N/A 1/2 in | O.D. (D) N/A 1.125 in28.575 mm | Bearing Width N/A 0.25 in6.35 mm | Static Radial Load Rating (C0) N/A 540 lbf2402 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1280 lbf5694 N | Limiting Speed - Grease N/A 13100 rpm | Limiting Speed - Oil N/A 15300 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S5P | Bore (d) N/A 1/2 in | O.D. (D) N/A 1.125 in28.58 mm | Bearing Width N/A 0.25 in6.35 mm | Static Radial Load Rating (C0) N/A 540 lbf2390 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1270 lbf5670 N | Limiting Speed - Grease N/A 14537 rpm | Limiting Speed - Oil N/A 16959 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S7K | Bore (d) N/A 0.6250 in | O.D. (D) N/A 1.375 in34.93 mm | Bearing Width N/A 0.344 in8.73 mm | Static Radial Load Rating (C0) N/A 750 lbf3320 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1680 lbf7490 N | Limiting Speed - Grease N/A 11818 rpm | Limiting Speed - Oil N/A 13788 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S7KD | Bore (d) N/A 0.6250 in | O.D. (D) N/A 1.375 in34.93 mm | Bearing Width N/A 0.344 in8.73 mm | Static Radial Load Rating (C0) N/A 750 lbf3320 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1680 lbf7490 N | Limiting Speed - Grease N/A 11818 rpm | Limiting Speed - Oil N/A 13788 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S7KDD | Bore (d) N/A 0.6250 in | O.D. (D) N/A 1.375 in34.93 mm | Bearing Width N/A 0.344 in8.73 mm | Static Radial Load Rating (C0) N/A 750 lbf3320 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1680 lbf7490 N | Limiting Speed - Grease N/A 11818 rpm | Limiting Speed - Oil N/A 13788 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S7PP | Bore (d) N/A 0.6250 in | O.D. (D) N/A 1.375 in34.93 mm | Bearing Width N/A 0.344 in8.73 mm | Static Radial Load Rating (C0) N/A 750 lbf3320 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 1680 lbf7490 N | Limiting Speed - Grease N/A 11818 rpm | Limiting Speed - Oil N/A 13788 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S8K | Bore (d) N/A 0.7500 in | O.D. (D) N/A 1.6250 in41.275 mm | Bearing Width N/A 0.3125 in7.938 mm | Static Radial Load Rating (C0) N/A 1120 lbf4982 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2340 lbf10409 N | Limiting Speed - Grease N/A 6770 rpm | Limiting Speed - Oil N/A 7900 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S8KD | Bore (d) N/A 0.7500 in | O.D. (D) N/A 1.6250 in41.28 mm | Bearing Width N/A 0.3125 in7.94 mm | Static Radial Load Rating (C0) N/A 1220 lbf5440 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 9677 rpm | Limiting Speed - Oil N/A 11290 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S8KDD | Bore (d) N/A 0.7500 in | O.D. (D) N/A 1.6250 in41.28 mm | Bearing Width N/A 0.3125 in7.94 mm | Static Radial Load Rating (C0) N/A 1220 lbf5440 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 9677 rpm | Limiting Speed - Oil N/A 11290 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S8PP | Bore (d) N/A 0.7500 in | O.D. (D) N/A 1.6250 in41.28 mm | Bearing Width N/A 0.4375 in11.11 mm | Static Radial Load Rating (C0) N/A 1220 lbf5440 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2550 lbf11300 N | Limiting Speed - Grease N/A 9677 rpm | Limiting Speed - Oil N/A 11290 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S9K | Bore (d) N/A 0.875 in | O.D. (D) N/A 1.8750 in47.625 mm | Bearing Width N/A 0.375 in9.525 mm | Static Radial Load Rating (C0) N/A 1300 lbf5783 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2510 lbf11165 N | Limiting Speed - Grease N/A 8310 rpm | Limiting Speed - Oil N/A 9700 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S9KDD | Bore (d) N/A 0.875 in | O.D. (D) N/A 1.8750 in47.63 mm | Bearing Width N/A 0.375 in9.53 mm | Static Radial Load Rating (C0) N/A 1780 lbf7930 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3480 lbf15500 N | Limiting Speed - Grease N/A 8357 rpm | Limiting Speed - Oil N/A 9750 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S9PP | Bore (d) N/A 0.875 in | O.D. (D) N/A 1.8750 in47.63 mm | Bearing Width N/A 0.375 in9.53 mm | Static Radial Load Rating (C0) N/A 1780 lbf7930 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3480 lbf15500 N | Limiting Speed - Grease N/A 8357 rpm | Limiting Speed - Oil N/A 9750 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S10K | Bore (d) N/A 1.0000 in | O.D. (D) N/A 2 in50.8 mm | Bearing Width N/A 0.500 in12.7 mm | Static Radial Load Rating (C0) N/A 1340 lbf5961 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 2500 lbf11121 N | Limiting Speed - Grease N/A 7830 rpm | Limiting Speed - Oil N/A 9140 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S10KDD | Bore (d) N/A 1.0000 in | O.D. (D) N/A 2 in50.8 mm | Bearing Width N/A 0.500 in12.7 mm | Static Radial Load Rating (C0) N/A 1830 lbf8140 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3490 lbf15500 N | Limiting Speed - Grease N/A 7832 rpm | Limiting Speed - Oil N/A 9138 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S10P | Bore (d) N/A 1.0000 in | O.D. (D) N/A 2 in50.8 mm | Bearing Width N/A 0.500 in12.7 mm | Static Radial Load Rating (C0) N/A 1830 lbf8140 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3490 lbf15500 N | Limiting Speed - Grease N/A 7832 rpm | Limiting Speed - Oil N/A 9138 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S11K | Bore (d) N/A 1.1250 in | O.D. (D) N/A 2.125 in53.975 mm | Bearing Width N/A 0.375 in9.525 mm | Static Radial Load Rating (C0) N/A 1840 lbf8185 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3300 lbf14679 N | Limiting Speed - Grease N/A 7060 rpm | Limiting Speed - Oil N/A 8240 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S11PP | Bore (d) N/A 1.1250 in | O.D. (D) N/A 2.125 in53.98 mm | Bearing Width N/A 0.500 in12.7 mm | Static Radial Load Rating (C0) N/A 1870 lbf8300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3300 lbf14700 N | Limiting Speed - Grease N/A 6962 rpm | Limiting Speed - Oil N/A 8123 rpm | Ball Type N/A STEEL |
CAD
N/A
|
| S12K | Bore (d) N/A 1.2500 in | O.D. (D) N/A 2.2500 in57.15 mm | Bearing Width N/A 0.375 in9.525 mm | Static Radial Load Rating (C0) N/A 1880 lbf8363 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 3290 lbf14635 N | Limiting Speed - Grease N/A 6960 rpm | Limiting Speed - Oil N/A 8120 rpm | Ball Type N/A STEEL |
CAD
N/A
|