Print Back
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

Open and Closed end covers available for purchase.
Type-ESA-Pillow-Block-2-Bolt-Base-Bearing
Type ESA Single Collar Pillow Block-2Bolt_Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Shaft Size Type

Bolt Spacing Min

Bolt Spacing Max

Base to Center Height

C90 Dynamic Load Rating

Max. Speed

Lubrication

CAD

ESA-P2BA-TRB-1 3/16 N/A 1.1875 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-1 3/16E N/A 1.1875 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-1 1/4 N/A 1.2500 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-1 1/4E N/A 1.2500 in N/A Imperial N/A 4-9/16 in N/A 4-15/16 in N/A 1-1/2 in N/A 3810 lbf N/A 4490 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-1 3/8 N/A 1.3750 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-1 3/8E N/A 1.3750 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-1 3/8 N/A 1.3750 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-1 3/8E N/A 1.3750 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
KSA-P2BA-TRB-1 3/8 N/A 1.3750 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-3/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
KSA-P2BA-TRB-1 3/8E N/A 1.3750 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-3/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-1 3/8 N/A 1.3750 in N/A Imperial N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-1 3/8E N/A 1.3750 in N/A Imperial N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-35MM N/A 35.000 mm N/A Metric N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-35MME N/A 35.000 mm N/A Metric N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-35MM N/A 35.000 mm N/A Metric N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-35MME N/A 35.000 mm N/A Metric N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
KSA-P2BA-TRB-35MM N/A 35.000 mm N/A Metric N/A 6-1/4 in N/A 7 in N/A 2-3/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
KSA-P2BA-TRB-35MME N/A 35.000 mm N/A Metric N/A 6-1/4 in N/A 7 in N/A 2-3/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-35MM N/A 35.000 mm N/A Metric N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-35MME N/A 35.000 mm N/A Metric N/A 158.8 mm6-1/4 in N/A 177.8 mm7 in N/A 59.9 mm2-23/64 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-1 7/16 N/A 1.4375 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
ESA-P2BA-TRB-1 7/16E N/A 1.4375 in N/A Imperial N/A 5-5/16 in N/A 5-15/16 in N/A 1-7/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-1 7/16 N/A 1.4375 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-1 7/16E N/A 1.4375 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-1/4 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
KSA-P2BA-TRB-1 7/16 N/A 1.4375 in N/A Imperial N/A 6-1/4 in N/A 7 in N/A 2-3/8 in N/A 6100 lbf N/A 3820 rpm N/A Grease - Premium Industrial N/A
Unit of Measure
1 2 3 4 5 »