Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SNSA-P2BA-TRB-3 3/16E | N/A 3.1875 in | N/A Imperial | N/A 254 mm10 in | N/A 298.5 mm11-3/4 in | N/A 100 mm3-15/16 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-3 1/4 | N/A 3.2500 in | N/A Imperial | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-3 1/4E | N/A 3.2500 in | N/A Imperial | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-3 1/4 | N/A 3.2500 in | N/A Imperial | N/A 10 in | N/A 11-3/4 in | N/A 4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-3 1/4E | N/A 3.2500 in | N/A Imperial | N/A 10 in | N/A 11-3/4 in | N/A 4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-3 1/4 | N/A 3.2500 in | N/A Imperial | N/A 10-7/8 in | N/A 13-13/16 in | N/A 4-1/2 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-3 1/4E | N/A 3.2500 in | N/A Imperial | N/A 10-7/8 in | N/A 13-13/16 in | N/A 4-1/2 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-3 1/4 | N/A 3.2500 in | N/A Imperial | N/A 254 mm10 in | N/A 298.5 mm11-3/4 in | N/A 100 mm3-15/16 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-3 1/4E | N/A 3.2500 in | N/A Imperial | N/A 254 mm10 in | N/A 298.5 mm11-3/4 in | N/A 100 mm3-15/16 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-85MM | N/A 85 mm | N/A Metric | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-85MME | N/A 85 mm | N/A Metric | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-85MM | N/A 85 mm | N/A Metric | N/A 10 in | N/A 11-3/4 in | N/A 4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-85MME | N/A 85 mm | N/A Metric | N/A 10 in | N/A 11-3/4 in | N/A 4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-85MM | N/A 85 mm | N/A Metric | N/A 254 mm10 in | N/A 298.5 mm11-3/4 in | N/A 111.9 mm4-13/32 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-85MME | N/A 85 mm | N/A Metric | N/A 254 mm10 in | N/A 298.5 mm11-3/4 in | N/A 111.9 mm4-13/32 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-3 7/16 | N/A 3 7/16 in | N/A Imperial | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-3 7/16E | N/A 3 7/16 in | N/A Imperial | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-3 7/16 | N/A 3 7/16 in | N/A Imperial | N/A 10-7/8 in | N/A 13-1/8 in | N/A 4-1/2 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-3 7/16E | N/A 3 7/16 in | N/A Imperial | N/A 10-7/8 in | N/A 13-1/8 in | N/A 4-1/2 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-3 7/16 | N/A 3 7/16 in | N/A Imperial | N/A 10-7/8 in | N/A 13-13/16 in | N/A 4-1/2 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-3 7/16E | N/A 3 7/16 in | N/A Imperial | N/A 10-7/8 in | N/A 13-13/16 in | N/A 4-1/2 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-3 7/16 | N/A 3 7/16 in | N/A Imperial | N/A 276.2 mm10-7/8 in | N/A 333.4 mm13-1/8 in | N/A 111.9 mm4-13/32 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-3 7/16E | N/A 3 7/16 in | N/A Imperial | N/A 276.2 mm10-7/8 in | N/A 333.4 mm13-1/8 in | N/A 111.9 mm4-13/32 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-3 1/2 | N/A 3.5000 in | N/A Imperial | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-3 1/2E | N/A 3.5000 in | N/A Imperial | N/A 10-1/8 in | N/A 11-3/4 in | N/A 3-3/4 in | N/A 19600 lbf | N/A 1640 rpm | N/A Grease - Premium Industrial |
N/A
|