Print Back
Timken® Self-Aligning Tapered Roller Bearing Mounted Bearings are designed for applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

Open and Closed end covers available for purchase.
Type-ESA-Pillow-Block-2-Bolt-Base-Bearing
Type ESA Single Collar Pillow Block-2Bolt_Dimensions
Unit of Measure
« 11 12 13 

Part Number

Shaft Size

Shaft Size Type

Bolt Spacing Min

Bolt Spacing Max

Base to Center Height

C90 Dynamic Load Rating

Max. Speed

Lubrication

CAD

SNSA-P2BA-TRB-4E N/A 4.0000 in N/A Imperial N/A 317.5 mm12-1/2 in N/A 368.3 mm14-1/2 in N/A 125 mm4-59/64 in N/A 26900 lbf N/A 1530 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-110MM N/A 110 mm N/A Metric N/A 14-1/4 in N/A 15-3/4 in N/A 6 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-110MME N/A 110 mm N/A Metric N/A 14-1/4 in N/A 15-3/4 in N/A 6 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-110MM N/A 110 mm N/A Metric N/A 344.5 mm13-9/16 in N/A 355.6 mm14 in N/A 140.1 mm5-33/64 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-110MME N/A 110 mm N/A Metric N/A 344.5 mm13-9/16 in N/A 355.6 mm14 in N/A 140.1 mm5-33/64 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-4 7/16 N/A 4 7/16 in N/A Imperial N/A 14-1/4 in N/A 15-3/4 in N/A 6 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-4 7/16E N/A 4 7/16 in N/A Imperial N/A 14-1/4 in N/A 15-3/4 in N/A 6 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-4 7/16 N/A 4 7/16 in N/A Imperial N/A 362 mm14-1/4 in N/A 400.1 mm15-3/4 in N/A 150 mm5-29/32 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-4 7/16E N/A 4 7/16 in N/A Imperial N/A 362 mm14-1/4 in N/A 400.1 mm15-3/4 in N/A 150 mm5-29/32 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-4 1/2 N/A 4.5000 in N/A Imperial N/A 14-1/4 in N/A 15-3/4 in N/A 6 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-4 1/2E N/A 4.5000 in N/A Imperial N/A 14-1/4 in N/A 15-3/4 in N/A 6 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-4 1/2 N/A 4.5000 in N/A Imperial N/A 362 mm14-1/4 in N/A 400.1 mm15-3/4 in N/A 150 mm5-29/32 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-4 1/2E N/A 4.5000 in N/A Imperial N/A 362 mm14-1/4 in N/A 400.1 mm15-3/4 in N/A 150 mm5-29/32 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-115MM N/A 115.000 mm N/A Metric N/A 14-1/4 in N/A 15-3/4 in N/A 6 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-115MME N/A 115.000 mm N/A Metric N/A 14-1/4 in N/A 15-3/4 in N/A 6 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-115MM N/A 115.000 mm N/A Metric N/A 362 mm14-1/4 in N/A 400.1 mm15-3/4 in N/A 150 mm5-29/32 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-115MME N/A 115.000 mm N/A Metric N/A 362 mm14-1/4 in N/A 400.1 mm15-3/4 in N/A 150 mm5-29/32 in N/A 33300 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-125MM N/A 125.000 mm N/A Metric N/A 15-1/8 in N/A 17-3/8 in N/A 6 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-125MME N/A 125.000 mm N/A Metric N/A 15-1/8 in N/A 17-3/8 in N/A 6 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-125MM N/A 125.000 mm N/A Metric N/A 384.2 mm15-1/8 in N/A 441.3 mm17-3/8 in N/A 150 mm5-29/32 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-125MME N/A 125.000 mm N/A Metric N/A 384.2 mm15-1/8 in N/A 441.3 mm17-3/8 in N/A 150 mm5-29/32 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-4 15/16 N/A 4 15/16 in N/A Imperial N/A 15-1/8 in N/A 17-3/8 in N/A 6 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A
SAFSA-P2BA-TRB-4 15/16E N/A 4 15/16 in N/A Imperial N/A 15-1/8 in N/A 17-3/8 in N/A 6 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-4 15/16 N/A 4 15/16 in N/A Imperial N/A 384.2 mm15-1/8 in N/A 441.3 mm17-3/8 in N/A 150 mm5-29/32 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A
SNSA-P2BA-TRB-4 15/16E N/A 4 15/16 in N/A Imperial N/A 384.2 mm15-1/8 in N/A 441.3 mm17-3/8 in N/A 150 mm5-29/32 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A
Unit of Measure
« 11 12 13