Part Number |
Shaft Size |
Shaft Size Type |
Bolt Spacing Min |
Bolt Spacing Max |
Base to Center Height |
C90 Dynamic Load Rating |
Max. Speed |
Lubrication |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SAFSA-P2BA-TRB-2 1/4E | N/A 2.2500 in | N/A Imperial | N/A 7-13/16 in | N/A 9-1/2 in | N/A 3 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-2 1/4 | N/A 2.2500 in | N/A Imperial | N/A 9-1/4 in | N/A 10-1/4 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-2 1/4E | N/A 2.2500 in | N/A Imperial | N/A 9-1/4 in | N/A 10-1/4 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-2 1/4 | N/A 2.2500 in | N/A Imperial | N/A 200 mm7-7/8 in | N/A 244.5 mm9-5/8 in | N/A 80.2 mm3-5/32 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-2 1/4E | N/A 2.2500 in | N/A Imperial | N/A 200 mm7-7/8 in | N/A 244.5 mm9-5/8 in | N/A 80.2 mm3-5/32 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-60MM | N/A 60.000 mm | N/A Metric | N/A 6-15/16 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-60MME | N/A 60.000 mm | N/A Metric | N/A 6-15/16 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-60MM | N/A 60.000 mm | N/A Metric | N/A 7-13/16 in | N/A 9-1/2 in | N/A 3 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-60MME | N/A 60.000 mm | N/A Metric | N/A 7-13/16 in | N/A 9-1/2 in | N/A 3 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-60MM | N/A 60.000 mm | N/A Metric | N/A 9-1/4 in | N/A 10-1/4 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-60MME | N/A 60.000 mm | N/A Metric | N/A 9-1/4 in | N/A 10-1/4 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-60MM | N/A 60.000 mm | N/A Metric | N/A 200 mm7-7/8 in | N/A 244.5 mm9-5/8 in | N/A 80.2 mm3-5/32 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-60MME | N/A 60.000 mm | N/A Metric | N/A 200 mm7-7/8 in | N/A 244.5 mm9-5/8 in | N/A 80.2 mm3-5/32 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-2 7/16 | N/A 2.4375 in | N/A Imperial | N/A 6-15/16 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-2 7/16E | N/A 2.4375 in | N/A Imperial | N/A 6-15/16 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-2 7/16 | N/A 2.4375 in | N/A Imperial | N/A 7-7/8 in | N/A 9-5/8 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-2 7/16E | N/A 2.4375 in | N/A Imperial | N/A 7-7/8 in | N/A 9-5/8 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-2 7/16 | N/A 2.4375 in | N/A Imperial | N/A 9-1/4 in | N/A 10-1/4 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| KSA-P2BA-TRB-2 7/16E | N/A 2.4375 in | N/A Imperial | N/A 9-1/4 in | N/A 10-1/4 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-2 7/16 | N/A 2.4375 in | N/A Imperial | N/A 200 mm7-7/8 in | N/A 244.5 mm9-5/8 in | N/A 80.2 mm3-5/32 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SNSA-P2BA-TRB-2 7/16E | N/A 2.4375 in | N/A Imperial | N/A 200 mm7-7/8 in | N/A 244.5 mm9-5/8 in | N/A 80.2 mm3-5/32 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-2 1/2 | N/A 2.5000 in | N/A Imperial | N/A 6-15/16 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| ESA-P2BA-TRB-2 1/2E | N/A 2.5000 in | N/A Imperial | N/A 6-15/16 in | N/A 8-11/16 in | N/A 2-3/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-2 1/2 | N/A 2.5000 in | N/A Imperial | N/A 7-7/8 in | N/A 9-5/8 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|
| SAFSA-P2BA-TRB-2 1/2E | N/A 2.5000 in | N/A Imperial | N/A 7-7/8 in | N/A 9-5/8 in | N/A 3-1/4 in | N/A 11600 lbf | N/A 2420 rpm | N/A Grease - Premium Industrial |
N/A
|