Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-SIngle-Concentric-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAP09A111S - Stainless N/A 22209 N/A 1.6875 in N/A 2.13 in54.1 mm N/A 5.7 in144.8 mm N/A 6.5 in165.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAP09A112S N/A 22209 N/A 1.7500 in N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAPL09A112S N/A 22209 N/A 1.7500 in N/A 2.13 in54.1 mm N/A 5.25 in133.4 mm N/A 5.75 in146.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QASN09A112S N/A 22209 N/A 1.7500 in N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAPMD09A112S N/A 22209 N/A 1.7500 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 6.68 in169.7 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAP09A112S - Stainless N/A 22209 N/A 1.7500 in N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAP09A045S N/A 22209 N/A 45.000 mm N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAPL09A045S N/A 22209 N/A 45.000 mm N/A 2.13 in54.1 mm N/A 5.25 in133.4 mm N/A 5.75 in146.1 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QASN09A045S N/A 22209 N/A 45.000 mm N/A 2.36 in60 mm N/A 6.26 in159 mm N/A 6.89 in175 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAPMD09A045S N/A 22209 N/A 45.000 mm N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 6.68 in169.7 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAP09A045S - Stainless N/A 22209 N/A 45.000 mm N/A 2.25 in57.2 mm N/A 6.25 in158.8 mm N/A 7.12 in180.8 mm N/A 24200 lbf108000 N N/A 24500 lbf109000 N N/A
QAP10A115S N/A 22210 N/A 1.9375 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAPL10A115S N/A 22210 N/A 1.9375 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAP10A115S - Stainless N/A 22210 N/A 1.9375 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QASN10A115S N/A 22210 N/A 1.9375 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAPMD10A115S N/A 22210 N/A 1.9375 in N/A 2.5 in63.5 mm N/A 6.38 in162.1 mm N/A 7.44 in189 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAP10A050S N/A 22210 N/A 50.000 mm N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAPL10A050S N/A 22210 N/A 50.000 mm N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAP10A050S - Stainless N/A 22210 N/A 50.000 mm N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QASN10A050S N/A 22210 N/A 50.000 mm N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAPMD10A050S N/A 22210 N/A 50.000 mm N/A 2.5 in63.5 mm N/A 6.38 in162.1 mm N/A 7.44 in189 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAP10A200S N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAPL10A200S N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 5.93 in150.6 mm N/A 6.36 in161.5 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QAP10A200S - Stainless N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 6 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
QASN10A200S N/A 22210 N/A 2 in N/A 2.76 in70 mm N/A 7.2 in183 mm N/A 8.5 in216 mm N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A
Unit of Measure
1 2 3 4 5 »