CAD (0)
▾
Single Concentric Two-Bolt Pillow Block
Single Concentric Solid-Block Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QAP08A035S | Bearing Number N/A 22208 | Shaft Size N/A 35.000 mm | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAPL08A035S | Bearing Number N/A 22208 | Shaft Size N/A 35.000 mm | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QASN08A035S | Bearing Number N/A 22208 | Shaft Size N/A 35.000 mm | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAPMD08A035S | Bearing Number N/A 22208 | Shaft Size N/A 35.000 mm | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.18 in131.6 mm | Bolt Spacing Max N/A 5.88 in149.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAP08A035S - Stainless | Bearing Number N/A 22208 | Shaft Size N/A 35.000 mm | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAP08A107S | Bearing Number N/A 22208 | Shaft Size N/A 1.4375 in | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAPL08A107S | Bearing Number N/A 22208 | Shaft Size N/A 1.4375 in | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QASN08A107S | Bearing Number N/A 22208 | Shaft Size N/A 1.4375 in | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAPMD08A107S | Bearing Number N/A 22208 | Shaft Size N/A 1.4375 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.18 in131.6 mm | Bolt Spacing Max N/A 5.88 in149.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAP08A107S - Stainless | Bearing Number N/A 22208 | Shaft Size N/A 1.4375 in | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAP08A108S | Bearing Number N/A 22208 | Shaft Size N/A 1.5 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6.5 in165.1 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAPL08A108S | Bearing Number N/A 22208 | Shaft Size N/A 1.5 in | Base to Center Height N/A 1.88 in47.8 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6 in152.4 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QASN08A108S | Bearing Number N/A 22208 | Shaft Size N/A 1.5 in | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAPMD08A108S | Bearing Number N/A 22208 | Shaft Size N/A 1.5 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.5 in139.7 mm | Bolt Spacing Max N/A 6.19 in157.2 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAP08A108S - Stainless | Bearing Number N/A 22208 | Shaft Size N/A 1.5 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 4.69 in119.1 mm | Bolt Spacing Max N/A 6.5 in165.1 mm | C0 - Static Load N/A 22400 lbf99700 N | C - Dynamic Load (Basic) N/A 23400 lbf104000 N |
CAD
N/A
|
| QAP09A040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7.12 in180.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QAPL09A040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.25 in133.4 mm | Bolt Spacing Max N/A 5.75 in146.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QASN09A040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QAPMD09A040S | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.5 in139.7 mm | Bolt Spacing Max N/A 6.19 in157.2 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QAP09A040S - Stainless | Bearing Number N/A 22209 | Shaft Size N/A 40 mm | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6.25 in158.8 mm | Bolt Spacing Max N/A 7.12 in180.8 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QAPMD09A110S | Bearing Number N/A 22209 | Shaft Size N/A 1.6250 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.5 in139.7 mm | Bolt Spacing Max N/A 6.19 in157.2 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QAP09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1.6875 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.7 in144.8 mm | Bolt Spacing Max N/A 6.5 in165.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QAPL09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1.6875 in | Base to Center Height N/A 2.13 in54.1 mm | Bolt Spacing Min N/A 5.25 in133.4 mm | Bolt Spacing Max N/A 5.75 in146.1 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QASN09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1.6875 in | Base to Center Height N/A 2.36 in60 mm | Bolt Spacing Min N/A 6.26 in159 mm | Bolt Spacing Max N/A 6.89 in175 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|
| QAPMD09A111S | Bearing Number N/A 22209 | Shaft Size N/A 1.6875 in | Base to Center Height N/A 2.25 in57.2 mm | Bolt Spacing Min N/A 6 in152.4 mm | Bolt Spacing Max N/A 6.68 in169.7 mm | C0 - Static Load N/A 24200 lbf108000 N | C - Dynamic Load (Basic) N/A 24500 lbf109000 N |
CAD
N/A
|