Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 21305EJW33 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 6100 rpm | N/A 5000 rpm |
N/A
|
| 21305EJW33C2 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 6100 rpm | N/A 5000 rpm |
N/A
|
| 21305EJW33C3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 6100 rpm | N/A 5000 rpm |
N/A
|
| 21305EJW33C4 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 6100 rpm | N/A 5000 rpm |
N/A
|
| 21305KEJW33 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 6100 rpm | N/A 5000 rpm |
N/A
|
| 21305KEJW33C3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 17 mm0.6693 in | N/A 6100 rpm | N/A 5000 rpm |
N/A
|
| 21306EJW33 | N/A 30 mm | N/A 72.000 mm2.8346 in | N/A 19 mm0.748 in | N/A 5400 rpm | N/A 4400 rpm |
N/A
|
| 21306EJW33C2 | N/A 30 mm | N/A 72.000 mm2.8346 in | N/A 19 mm0.748 in | N/A 5400 rpm | N/A 4400 rpm |
N/A
|
| 21306EJW33C3 | N/A 30 mm | N/A 72.000 mm2.8346 in | N/A 19 mm0.748 in | N/A 5400 rpm | N/A 4400 rpm |
N/A
|
| 21306EJW33C3VSL609 | N/A 30 mm | N/A 72.000 mm2.8346 in | N/A 19 mm0.748 in | N/A 5400 rpm | N/A 4400 rpm |
N/A
|
| 21306EJW33VSL609 | N/A 30 mm | N/A 72.000 mm2.8346 in | N/A 19 mm0.748 in | N/A 5400 rpm | N/A 4400 rpm |
N/A
|
| 21306KEJW33 | N/A 30 mm | N/A 72.000 mm2.8346 in | N/A 19 mm0.748 in | N/A 5400 rpm | N/A 4400 rpm |
N/A
|
| 21306KEJW33C3 | N/A 30 mm | N/A 72.000 mm2.8346 in | N/A 19 mm0.748 in | N/A 5400 rpm | N/A 4400 rpm |
N/A
|
| 21307EJW33 | N/A 35.000 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 4700 rpm | N/A 3900 rpm |
N/A
|
| 21307EJW33C2 | N/A 35.000 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 4700 rpm | N/A 3900 rpm |
N/A
|
| 21307EJW33C3 | N/A 35.000 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 4700 rpm | N/A 3900 rpm |
N/A
|
| 21307EJW33C4 | N/A 35.000 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 4700 rpm | N/A 3900 rpm |
N/A
|
| 21307EJW33VSL609 | N/A 35.000 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 4700 rpm | N/A 3900 rpm |
N/A
|
| 21307KEJW33 | N/A 35.000 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 4700 rpm | N/A 3900 rpm |
N/A
|
| 21307KEJW33C3 | N/A 35.000 mm | N/A 80 mm3.1496 in | N/A 21 mm0.8268 in | N/A 4700 rpm | N/A 3900 rpm |
N/A
|
| 21308EJW33 | N/A 40 mm | N/A 90.000 mm3.5433 in | N/A 23 mm0.9055 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 21308EJW33C2 | N/A 40 mm | N/A 90.000 mm3.5433 in | N/A 23 mm0.9055 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 21308EJW33C3 | N/A 40 mm | N/A 90.000 mm3.5433 in | N/A 23 mm0.9055 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 21308EJW33C4 | N/A 40 mm | N/A 90.000 mm3.5433 in | N/A 23 mm0.9055 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 21308EJW33VSL609 | N/A 40 mm | N/A 90.000 mm3.5433 in | N/A 23 mm0.9055 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|