Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22222KEJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
22222KEJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
22222KEJW33C5 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
22222KEJW841C3 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
22224EJW29W33 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
22224EJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
22224EJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
22224EJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
22224EJW33C3SLA N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
22224EJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
22224EJW33VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A N/A N/A
22224EJW33W22C2 N/A 120 mm N/A 214.993 mm8.4643 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
22224KEJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
22224KEJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2700 rpm N/A
22224KEJW841C3 N/A 120 mm N/A 215 mm8.4646 in N/A 58 mm2.2835 in N/A 3200 rpm N/A 2600 rpm N/A
22226EJW33 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226EJW33C2 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226EJW33C3 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226EJW33C3SLA N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226EJW33C4 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226EJW33C5 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226EJW33VSL609 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226EJW33W29 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226EJW841C3 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226KEJW33 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
Unit of Measure
« 11 12 13 14 15 »