Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22226KEJW33C2 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226KEJW33C3 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226KEJW33C4 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22226KEJW841C3 N/A 130 mm N/A 230.000 mm9.0551 in N/A 64 mm2.5197 in N/A 2900 rpm N/A 2400 rpm N/A
22228EJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A
22228EJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A
22228EJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A
22228EJW33C3SLA N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A
22228EJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A
22228EJW33VSL609 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2700 rpm N/A 2200 rpm N/A
22228KEJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2600 rpm N/A 2200 rpm N/A
22228KEJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2600 rpm N/A 2200 rpm N/A
22228KEJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2600 rpm N/A 2200 rpm N/A
22228KEJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 2600 rpm N/A 2200 rpm N/A
22230EJW33 N/A 150 mm N/A 270.000 mm10.6299 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2000 rpm N/A
22230EJW33C2 N/A 150 mm N/A 270.000 mm10.6299 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2000 rpm N/A
22230EJW33C3 N/A 150 mm N/A 270.000 mm10.6299 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2000 rpm N/A
22230EJW33C3SLA N/A 150 mm N/A 270.000 mm10.6299 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2000 rpm N/A
22230EJW33C4 N/A 150 mm N/A 270.000 mm10.6299 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2000 rpm N/A
22230EJW33VSL609 N/A 150 mm N/A 270.000 mm10.6299 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2000 rpm N/A
22230KEJW33 N/A 150 mm N/A 270.000 mm10.6299 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2000 rpm N/A
22230KEJW33C3 N/A 150 mm N/A 270.000 mm10.6299 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2000 rpm N/A
22230KEJW33C4 N/A 150 mm N/A 270.000 mm10.6299 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2000 rpm N/A
22230KEJW33W40IC4 N/A 150 mm N/A 270.000 mm10.6299 in N/A 73 mm2.8740 in N/A 2400 rpm N/A 2000 rpm N/A
22232EJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A
Unit of Measure
« 11 12 13 14 15 »