Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22232EJW33C2 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232EJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232EJW33C3SLA | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232EJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232KEJW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232KEJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22232KEJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 80 mm3.1496 in | N/A 2300 rpm | N/A 1900 rpm |
N/A
|
| 22234EJW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234EJW33C2 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234EJW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234EJW33C3SLA | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234EJW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234KEJW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234KEJW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234KEJW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 22234KEJW33W40IC4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 86 mm3.3858 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 22236EJW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 22236EJW33C2 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 22236EJW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 22236EJW33C4 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 22236KEJW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 22236KEJW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 22236KEJW40IW534C4 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 86 mm3.3858 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 22238EJW33 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 22238EJW33C2 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 92 mm3.622 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|