Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22309EJW33W21F | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 36 mm1.4173 in | N/A 6200 rpm | N/A 5200 rpm |
N/A
|
| 22309EJW33W21FC3 | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 36 mm1.4173 in | N/A 6200 rpm | N/A 5200 rpm |
N/A
|
| 22309EJW33W800C4 | N/A 45.000 mm | N/A 99.993 mm3.9367 in | N/A 36 mm1.4173 in | N/A 6200 rpm | N/A 5200 rpm |
N/A
|
| 22309KEJW33 | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 36 mm1.4173 in | N/A 6200 rpm | N/A 5200 rpm |
N/A
|
| 22309KEJW33C3 | N/A 45.000 mm | N/A 100.000 mm3.9370 in | N/A 36 mm1.4173 in | N/A 6200 rpm | N/A 5200 rpm |
N/A
|
| 22310EJW33 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 40 mm1.5748 in | N/A 5600 rpm | N/A 4700 rpm |
N/A
|
| 22310EJW33C2 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 40 mm1.5748 in | N/A 5600 rpm | N/A 4700 rpm |
N/A
|
| 22310EJW33C3 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 40 mm1.5748 in | N/A 5600 rpm | N/A 4700 rpm |
N/A
|
| 22310EJW33C3VSL609 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 40 mm1.5748 in | N/A 5600 rpm | N/A 4700 rpm |
N/A
|
| 22310EJW33C4 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 40 mm1.5748 in | N/A 5600 rpm | N/A 4700 rpm |
N/A
|
| 22310EJW33VSL609 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 40 mm1.5748 in | N/A 5600 rpm | N/A 4700 rpm |
N/A
|
| 22310EJW33W800C4 | N/A 50.000 mm | N/A 109.993 mm4.3304 in | N/A 40 mm1.5748 in | N/A 5600 rpm | N/A 4700 rpm |
N/A
|
| 22310KEJW33 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 40 mm1.5748 in | N/A 5600 rpm | N/A 4700 rpm |
N/A
|
| 22310KEJW33C3 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 40 mm1.5748 in | N/A 5600 rpm | N/A 4700 rpm |
N/A
|
| 22310KEJW33C4 | N/A 50.000 mm | N/A 110.000 mm4.3307 in | N/A 40 mm1.5748 in | N/A 5600 rpm | N/A 4700 rpm |
N/A
|
| 22311EJC4 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33C2 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33C3 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33C3VSL609 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33C4 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33VSL609 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33W21A | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5100 rpm | N/A 4300 rpm |
N/A
|
| 22311KEJW33 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311KEJW33C3 | N/A 55.000 mm | N/A 120.000 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|