Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22311KEJW33C4 N/A 55.000 mm N/A 120.000 mm4.7244 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A
22311KEJW33W800C4 N/A 55.000 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 5200 rpm N/A 4400 rpm N/A
22312EJW33 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
22312EJW33C2 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
22312EJW33C3 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
22312EJW33C3VSL609 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
22312EJW33C4 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
22312EJW33VSL609 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
22312EJW33W800C4 N/A 60.000 mm N/A 129.993 mm5.1178 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
22312KEJW33 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
22312KEJW33C3 N/A 60.000 mm N/A 130.000 mm5.1181 in N/A 46 mm1.8110 in N/A 4800 rpm N/A 4100 rpm N/A
22313EJW33 N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313EJW33C2 N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313EJW33C3 N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313EJW33C3SLA N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313EJW33C3VSL609 N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313EJW33C4 N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313EJW33VSL609 N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313EJW841 N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313EJW841C4 N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313KEJW33 N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313KEJW33C2 N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22313KEJW33C3 N/A 65.000 mm N/A 140.000 mm5.5118 in N/A 48 mm1.8898 in N/A 4500 rpm N/A 3800 rpm N/A
22314EJW33 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314EJW33C2 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
Unit of Measure
« 16 17 18 19 20 »