Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22314EJW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314EJW33C3VSL609 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314EJW33C4 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314EJW33VSL609 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314EJW33W800C4 N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314KEJW33 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22314KEJW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 4300 rpm N/A 3600 rpm N/A
22315EJW33 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33C2 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33C3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33C3SLA N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33C3VSL609 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33C4 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33VSL609 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW33W800C4 N/A 75.000 mm N/A 159.993 mm6.2989 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315EJW841 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315KEJW33 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315KEJW33C3 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315KEJW841 N/A 75.000 mm N/A 160.000 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22316EJW33 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316EJW33C2 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316EJW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316EJW33C4 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316EJW33VSL609 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316EJW33W22C2 N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
Unit of Measure
« 21 22 23 24 25 »