Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22319EJW33C4 | N/A 95 mm | N/A 200 mm7.874 in | N/A 67 mm2.6378 in | N/A 3100 rpm | N/A 2700 rpm |
N/A
|
| 22319EJW33VSL609 | N/A 95 mm | N/A 200 mm7.874 in | N/A 67 mm2.6378 in | N/A 3100 rpm | N/A 2700 rpm |
N/A
|
| 22319EJW33W800C4 | N/A 95 mm | N/A 199.993 mm7.8737 in | N/A 67 mm2.6378 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 22319KEJW33 | N/A 95 mm | N/A 200 mm7.874 in | N/A 67 mm2.6378 in | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 22319KEJW33C3 | N/A 95 mm | N/A 200 mm7.874 in | N/A 67 mm2.6378 in | N/A 3100 rpm | N/A 2700 rpm |
N/A
|
| 22320EJW33 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A 2800 rpm | N/A 2400 rpm |
N/A
|
| 22320EJW33C2 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A 2800 rpm | N/A 2400 rpm |
N/A
|
| 22320EJW33C3 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A 2800 rpm | N/A 2400 rpm |
N/A
|
| 22320EJW33C3VSL609 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A 2800 rpm | N/A 2400 rpm |
N/A
|
| 22320EJW33C4 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A 2800 rpm | N/A 2400 rpm |
N/A
|
| 22320EJW33VSL609 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A 2800 rpm | N/A 2400 rpm |
N/A
|
| 22320EJW33W800C4 | N/A 100 mm | N/A 214.993 mm8.4643 in | N/A 73 mm2.8740 in | N/A 2800 rpm | N/A 2400 rpm |
N/A
|
| 22320KEJW33 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.8740 in | N/A 2800 rpm | N/A 2400 rpm |
N/A
|
| 22320KEJW33C3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 73 mm2.8740 in | N/A 2800 rpm | N/A 2400 rpm |
N/A
|
| 22322EJW33 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 2500 rpm | N/A 2200 rpm |
N/A
|
| 22322EJW33C2 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 2500 rpm | N/A 2200 rpm |
N/A
|
| 22322EJW33C3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 2500 rpm | N/A 2200 rpm |
N/A
|
| 22322EJW33C4 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 2500 rpm | N/A 2200 rpm |
N/A
|
| 22322EJW33VSL609 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 2500 rpm | N/A 2200 rpm |
N/A
|
| 22322EJW33W5C6 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 2500 rpm | N/A 2200 rpm |
N/A
|
| 22322EJW33W800C4 | N/A 110 mm | N/A 239.993 mm9.4485 in | N/A 80 mm3.1496 in | N/A 2500 rpm | N/A 2200 rpm |
N/A
|
| 22322EJW33W89C3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 2500 rpm | N/A 2100 rpm |
N/A
|
| 22322KEJW33 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 2500 rpm | N/A 2100 rpm |
N/A
|
| 22322KEJW33C2 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 2500 rpm | N/A 2100 rpm |
N/A
|
| 22322KEJW33C3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 2500 rpm | N/A 2200 rpm |
N/A
|