Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22334EJW33C3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 22334EJW33C4 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 22334EJW33W28 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 22334KEJW33 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 22334KEJW33C2 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 22334KEJW33C3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 22334KEJW33C4 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 22336EJW33 | N/A 180 mm | N/A 380.000 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336EJW33C2 | N/A 180 mm | N/A 380.000 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336EJW33C3 | N/A 180 mm | N/A 380.000 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336EJW33C4 | N/A 180 mm | N/A 380.000 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336KEJW33 | N/A 180 mm | N/A 380.000 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336KEJW33C2 | N/A 180 mm | N/A 380.000 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336KEJW33C3 | N/A 180 mm | N/A 380.000 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336KEJW33C4 | N/A 180 mm | N/A 380.000 mm14.9606 in | N/A 126 mm4.9606 in | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22338EJW33 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22338EJW33C2 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22338EJW33C3 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22338EJW33C4 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22338KEJW33 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22338KEJW33C2 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22338KEJW33C3 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22338KEJW33C4 | N/A 190 mm | N/A 400 mm15.748 in | N/A 132 mm5.1969 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22340EJW33W45A | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22340EJW33W45AC2 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 138 mm5.4331 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|