Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23036EJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A
23036EJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 74 mm2.9134 in N/A 2100 rpm N/A 1700 rpm N/A
23038EJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A
23038EJW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A
23038EJW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A
23038EJW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A
23038KEJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A
23038KEJW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A
23038KEJW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A
23038KEJW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A
23038KEJW33W40I N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A
23038KEJW33W40IC3 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1900 rpm N/A 1600 rpm N/A
23040EJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A
23040EJW33C2 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A
23040EJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A
23040EJW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A
23040EJW33C5 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A
23040KEJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A
23040KEJW33C2 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A
23040KEJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A
23040KEJW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A
23040KEJW33W40I N/A 200 mm N/A 310 mm12.2047 in N/A 82 mm3.2283 in N/A 1800 rpm N/A 1500 rpm N/A
23044EJW33 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A
23044EJW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A
23044EJW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1700 rpm N/A 1400 rpm N/A
Unit of Measure
« 26 27 28 29 30 »