Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23052KEJW33C2 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23052KEJW33C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23052KEJW33C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056EJW33 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056EJW33C2 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056EJW33C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056EJW507C08 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056EJW507C08C2 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056EJW507C08C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056KEJW33C2 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056KEJW33C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056KEJW40IW534 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056KEJW40IW534C4 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056KEJW507C08 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056KEJW507C08C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23056KEJW507C08C4 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23060EJW33 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 23060EJW33C3 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 23060EJW507C08 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 23060EJW507C08C3 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 23060EJW507C08C4 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 23060EJW509C08 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 23060KEJW507C08 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 23060KEJW507C08C3 | N/A 300 mm | N/A 460 mm18.1100 in | N/A 118 mm4.6460 in | N/A 1100 rpm | N/A 960 rpm |
N/A
|
| 23064EJW25W507C08 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 1000 rpm | N/A 890 rpm |
N/A
|