Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23080EJW507C08 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080EJW507C08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080EJW509C08 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080EJW509C08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080KEJW507C08 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080KEJW507C08C3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080KEJW906A | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23080KEJW906AC3 | N/A 400 mm | N/A 600 mm23.6220 in | N/A 148 mm5.8270 in | N/A 770 rpm | N/A 670 rpm |
N/A
|
| 23120EJW33 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120EJW33C2 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120EJW33C3 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120EJW33C3VSL609 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120EJW33C4 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120EJW33VSL609 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120EJW33W21A | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120KEJW33 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23120KEJW33C3 | N/A 100 mm | N/A 165.000 mm6.4961 in | N/A 52 mm2.0472 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 23122EJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122EJW33C2 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122EJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122EJW33C3VSL609 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122EJW33C4 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122EJW841C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122KEJW33 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 23122KEJW33C3 | N/A 110 mm | N/A 180 mm7.0866 in | N/A 56 mm2.2047 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|