Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23128KEJW33C4 | N/A 140 mm | N/A 225 mm8.8583 in | N/A 68 mm2.6772 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 23130EJW33 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23130EJW33C2 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23130EJW33C3 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23130EJW33C3VSL609 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A | N/A |
N/A
|
| 23130EJW33C4 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23130KEJW33 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23130KEJW33C2 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23130KEJW33C3 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23130KEJW33C4 | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23132EJW33 | N/A 160 mm | N/A 270.000 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23132EJW33C2 | N/A 160 mm | N/A 270.000 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23132EJW33C3 | N/A 160 mm | N/A 270.000 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23132EJW33C3VSL609 | N/A 160 mm | N/A 270.000 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23132EJW33C4 | N/A 160 mm | N/A 270.000 mm10.6299 in | N/A 86 mm3.3858 in | N/A 1800 rpm | N/A 1500 rpm |
N/A
|
| 23134EJW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134EJW33C2 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134EJW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134EJW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134KEJW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134KEJW33C2 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134KEJW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23134KEJW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 88 mm3.4646 in | N/A 1600 rpm | N/A 1400 rpm |
N/A
|
| 23136EJW33 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 23136EJW33C2 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|