Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 21315EJW33VSL609 | N/A 75.000 mm | N/A 160.000 mm6.2992 in | N/A 37 mm1.4567 in | N/A | N/A |
N/A
|
| 21315KEJW33 | N/A 75.000 mm | N/A 160.000 mm6.2992 in | N/A 37 mm1.4567 in | N/A 2500 rpm | N/A 2100 rpm |
N/A
|
| 21315KEJW33C3 | N/A 75.000 mm | N/A 160.000 mm6.2992 in | N/A 37 mm1.4567 in | N/A 2500 rpm | N/A 2100 rpm |
N/A
|
| 21316EJW33 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 21316EJW33C2 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 21316EJW33C3 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 21316EJW33C4 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 21316EJW33VSL609 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 21316EJW841C3 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 21316KEJW33 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 21316KEJW33C3 | N/A 80 mm | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 21317EJW33 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 21317EJW33C2 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 21317EJW33C3 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 21317EJW33C4 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 21317EJW33VSL609 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 21317KEJW33 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 21317KEJW33C3 | N/A 85 mm | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 2200 rpm | N/A 1900 rpm |
N/A
|
| 21318EJW33 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21318EJW33C2 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21318EJW33C3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21318EJW33C4 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21318KEJW33 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21318KEJW33C3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 43 mm1.6929 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21319EJW33 | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|