Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23152KEJW507C08C3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 950 rpm | N/A 840 rpm |
N/A
|
| 23152KEJW507C08C4 | N/A 260 mm | N/A 440 mm17.323 in | N/A 144 mm5.669 in | N/A 950 rpm | N/A 840 rpm |
N/A
|
| 23156EJW45CC08 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 880 rpm | N/A 780 rpm |
N/A
|
| 23156EJW507C08 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 880 rpm | N/A 780 rpm |
N/A
|
| 23156EJW507C08C2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 880 rpm | N/A 780 rpm |
N/A
|
| 23156EJW507C08C3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 880 rpm | N/A 780 rpm |
N/A
|
| 23156KEJW507C08 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 880 rpm | N/A 780 rpm |
N/A
|
| 23156KEJW507C08C2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 880 rpm | N/A 780 rpm |
N/A
|
| 23156KEJW507C08C3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 880 rpm | N/A 780 rpm |
N/A
|
| 23156KEJW507C08C7 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 880 rpm | N/A 780 rpm |
N/A
|
| 23160EJW33W40W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160EJW33W40W45AC2 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160EJW33W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160EJW33W45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160EJW507C08 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160EJW507C08C3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160EJW509C08 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160EJW509C08C3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160KEJW33W40IW45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160KEJW33W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160KEJW33W45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160KEJW507C08 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160KEJW507C08C3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23160KEJW507C08C4 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 770 rpm | N/A 690 rpm |
N/A
|
| 23164EJW45CC08 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 700 rpm | N/A 630 rpm |
N/A
|