Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23164EJW507C08 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 700 rpm | N/A 630 rpm |
N/A
|
| 23164EJW507C08C2 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 700 rpm | N/A 630 rpm |
N/A
|
| 23164EJW507C08C3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 700 rpm | N/A 630 rpm |
N/A
|
| 23164EJW507C08C4 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 700 rpm | N/A 630 rpm |
N/A
|
| 23164EJW509C08 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 700 rpm | N/A 630 rpm |
N/A
|
| 23164EJW509C08C3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 700 rpm | N/A 630 rpm |
N/A
|
| 23164KEJW507C08 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 700 rpm | N/A 630 rpm |
N/A
|
| 23164KEJW507C08C2 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 700 rpm | N/A 630 rpm |
N/A
|
| 23164KEJW507C08C3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 700 rpm | N/A 630 rpm |
N/A
|
| 23164KEJW507C08C4 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 700 rpm | N/A 630 rpm |
N/A
|
| 23168EJW507C08 | N/A 340.000 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23168EJW507C08C2 | N/A 340.000 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23168EJW507C08C3 | N/A 340.000 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23168EJW507C08C4 | N/A 340.000 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23168KEJW507C08 | N/A 340.000 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23168KEJW507C08C2 | N/A 340.000 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23168KEJW507C08C3 | N/A 340.000 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23168KEJW507C08C4 | N/A 340.000 mm | N/A 580 mm22.8350 in | N/A 190 mm7.48 in | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23172EJW33W45A | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 600 rpm | N/A 540 rpm |
N/A
|
| 23172EJW33W45AC3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 600 rpm | N/A 540 rpm |
N/A
|
| 23172EJW507C08 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 600 rpm | N/A 540 rpm |
N/A
|
| 23172EJW507C08C2 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 600 rpm | N/A 540 rpm |
N/A
|
| 23172EJW507C08C3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 600 rpm | N/A 540 rpm |
N/A
|
| 23172EJW507C08C4 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 600 rpm | N/A 540 rpm |
N/A
|
| 23172EJW509C08 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 600 rpm | N/A 540 rpm |
N/A
|