Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23220KEJW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220KEJW33C2 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220KEJW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2400 rpm |
N/A
|
| 23220KEJW841 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.300 mm2.3740 in | N/A 2700 rpm | N/A 2300 rpm |
N/A
|
| 23222EJW33 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.800 mm2.7480 in | N/A 2400 rpm | N/A 2100 rpm |
N/A
|
| 23222EJW33C2 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.800 mm2.7480 in | N/A 2400 rpm | N/A 2100 rpm |
N/A
|
| 23222EJW33C3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.800 mm2.7480 in | N/A 2400 rpm | N/A 2100 rpm |
N/A
|
| 23222EJW33C4 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.800 mm2.7480 in | N/A 2400 rpm | N/A 2100 rpm |
N/A
|
| 23222EJW33VSL609 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.800 mm2.7480 in | N/A 2400 rpm | N/A 2100 rpm |
N/A
|
| 23222KEJW33 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.800 mm2.7480 in | N/A 2400 rpm | N/A 2100 rpm |
N/A
|
| 23222KEJW33C3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.800 mm2.7480 in | N/A 2400 rpm | N/A 2100 rpm |
N/A
|
| 23222KEJW33C4 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.800 mm2.7480 in | N/A 2400 rpm | N/A 2100 rpm |
N/A
|
| 23224EJW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 23224EJW33C2 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 23224EJW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 23224EJW33C3VSL609 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 23224EJW33C4 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 23224EJW33VSL609 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 23224KEJW33 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 23224KEJW33C2 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 23224KEJW33C3 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 23224KEJW33C4 | N/A 120 mm | N/A 215 mm8.4646 in | N/A 76 mm2.9921 in | N/A 2100 rpm | N/A 1900 rpm |
N/A
|
| 23226EJW33 | N/A 130 mm | N/A 230.000 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226EJW33C2 | N/A 130 mm | N/A 230.000 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226EJW33C3 | N/A 130 mm | N/A 230.000 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|