Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23226EJW33C3SLA | N/A 130 mm | N/A 230.000 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226EJW33C3VSL609 | N/A 130 mm | N/A 230.000 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226EJW33C4 | N/A 130 mm | N/A 230.000 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226EJW33VSL609 | N/A 130 mm | N/A 230.000 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226KEJW33 | N/A 130 mm | N/A 230.000 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23226KEJW33C3 | N/A 130 mm | N/A 230.000 mm9.0551 in | N/A 80 mm3.1496 in | N/A 1900 rpm | N/A 1700 rpm |
N/A
|
| 23228EJW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228EJW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228EJW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228EJW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228KEJW33 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228KEJW33C2 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228KEJW33C3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23228KEJW33C4 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 88 mm3.4646 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 23230EJW33 | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 96 mm3.7795 in | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 23230EJW33C3 | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 96 mm3.7795 in | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 23232EJW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232EJW33C2 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232EJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232EJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232KEJW33 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232KEJW33C2 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232KEJW33C3 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23232KEJW33C4 | N/A 160 mm | N/A 290 mm11.4173 in | N/A 104 mm4.0945 in | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23234EJW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|