Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23240EJW33C3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 128 mm5.0394 in | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 23240EJW33C4 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 128 mm5.0394 in | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 23240KEJW507C08 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 128 mm5.0394 in | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 23240KEJW507C08C2 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 128 mm5.0394 in | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 23240KEJW507C08C3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 128 mm5.0394 in | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 23240KEJW507C08C4 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 128 mm5.0394 in | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 23244EJW33W45A | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 940 rpm | N/A 850 rpm |
N/A
|
| 23244EJW33W45AC2 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 940 rpm | N/A 850 rpm |
N/A
|
| 23244EJW33W45AC3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 940 rpm | N/A 850 rpm |
N/A
|
| 23244EJW33W45AC4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 940 rpm | N/A 850 rpm |
N/A
|
| 23244KEJW507C08 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 940 rpm | N/A 850 rpm |
N/A
|
| 23244KEJW507C08C2 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 940 rpm | N/A 850 rpm |
N/A
|
| 23244KEJW507C08C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 940 rpm | N/A 850 rpm |
N/A
|
| 23244KEJW507C08C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 940 rpm | N/A 850 rpm |
N/A
|
| 23248EJW33W45A | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248EJW33W45AC3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248EJW507C08 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248EJW507C08C2 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248EJW507C08C3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248EJW507C08C4 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEJW33W45A | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEJW33W45AC3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEJW507C08 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEJW507C08C2 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEJW507C08C3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|