Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23248KEJW507C08C4 | N/A 240 mm | N/A 440 mm17.323 in | N/A 160 mm6.299 in | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23252EJW507C08 | N/A 260 mm | N/A 480 mm18.898 in | N/A 174 mm6.8500 in | N/A 720 rpm | N/A 660 rpm |
N/A
|
| 23252EJW507C08C2 | N/A 260 mm | N/A 480 mm18.898 in | N/A 174 mm6.8500 in | N/A 720 rpm | N/A 660 rpm |
N/A
|
| 23252EJW507C08C3 | N/A 260 mm | N/A 480 mm18.898 in | N/A 174 mm6.8500 in | N/A 720 rpm | N/A 660 rpm |
N/A
|
| 23252EJW507C08C4 | N/A 260 mm | N/A 480 mm18.898 in | N/A 174 mm6.8500 in | N/A 720 rpm | N/A 660 rpm |
N/A
|
| 23252EJW509C08 | N/A 260 mm | N/A 480 mm18.898 in | N/A 174 mm6.8500 in | N/A 720 rpm | N/A 660 rpm |
N/A
|
| 23252KEJW507C08 | N/A 260 mm | N/A 480 mm18.898 in | N/A 174 mm6.8500 in | N/A 720 rpm | N/A 660 rpm |
N/A
|
| 23252KEJW507C08C2 | N/A 260 mm | N/A 480 mm18.898 in | N/A 174 mm6.8500 in | N/A 720 rpm | N/A 660 rpm |
N/A
|
| 23252KEJW507C08C3 | N/A 260 mm | N/A 480 mm18.898 in | N/A 174 mm6.8500 in | N/A 720 rpm | N/A 660 rpm |
N/A
|
| 23252KEJW507C08C4 | N/A 260 mm | N/A 480 mm18.898 in | N/A 174 mm6.8500 in | N/A 720 rpm | N/A 660 rpm |
N/A
|
| 23252KEJW906AC3 | N/A 260 mm | N/A 480 mm18.898 in | N/A 174 mm6.8500 in | N/A 720 rpm | N/A 660 rpm |
N/A
|
| 23256EJW507C08 | N/A 280 mm | N/A 500 mm19.685 in | N/A 176 mm6.9290 in | N/A 660 rpm | N/A 610 rpm |
N/A
|
| 23256EJW507C08C3 | N/A 280 mm | N/A 500 mm19.685 in | N/A 176 mm6.9290 in | N/A 660 rpm | N/A 610 rpm |
N/A
|
| 23256KEJW507C08 | N/A 280 mm | N/A 500 mm19.685 in | N/A 176 mm6.9290 in | N/A 660 rpm | N/A 610 rpm |
N/A
|
| 23256KEJW507C08C3 | N/A 280 mm | N/A 500 mm19.685 in | N/A 176 mm6.9290 in | N/A 660 rpm | N/A 610 rpm |
N/A
|
| 23260EJW507C08 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 590 rpm | N/A 540 rpm |
N/A
|
| 23260EJW507C08C2 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 590 rpm | N/A 540 rpm |
N/A
|
| 23260EJW507C08C3 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 590 rpm | N/A 540 rpm |
N/A
|
| 23260EJW507C08C4 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 590 rpm | N/A 540 rpm |
N/A
|
| 23260EJW525C08 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 590 rpm | N/A 540 rpm |
N/A
|
| 23260KEJW507C08 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 590 rpm | N/A 540 rpm |
N/A
|
| 23260KEJW507C08C2 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 590 rpm | N/A 540 rpm |
N/A
|
| 23260KEJW507C08C3 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 590 rpm | N/A 540 rpm |
N/A
|
| 23260KEJW507C08C4 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 590 rpm | N/A 540 rpm |
N/A
|
| 23260KEJW906A | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 590 rpm | N/A 540 rpm |
N/A
|