Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24022EJW33C3 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A
24022EJW33C4 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A
24022EJW841C3 N/A 110 mm N/A 170 mm6.6929 in N/A 60 mm2.3622 in N/A 3000 rpm N/A 2500 rpm N/A
24024EJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24024EJW33C2 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24024EJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24024EJW33C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24024EJW33-PROTO N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2200 rpm N/A
24024EJW33VSL609 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24024EJW33W89C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24024EJW33W89C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24024EJW841 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24024EJW841C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24024EJW841C4 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24024KEJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24024KEJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 2700 rpm N/A 2300 rpm N/A
24026EJW33 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026EJW33C2 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026EJW33C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026EJW33C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026EJW33VSL609 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026EJW33W89 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026EJW33W89C3 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026EJW33W89C4 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
24026EJW841 N/A 130 mm N/A 200 mm7.874 in N/A 69 mm2.7165 in N/A 2400 rpm N/A 2000 rpm N/A
Unit of Measure
« 46 47 48 49 50 »