Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 21319EJW33C2 | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21319EJW33C3 | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21319EJW33C4 | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21319KEJW33 | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21319KEJW33C2 | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21319KEJW33C3 | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21319KEJW33C4 | N/A 95 mm | N/A 200 mm7.874 in | N/A 45 mm1.7717 in | N/A 2100 rpm | N/A 1800 rpm |
N/A
|
| 21320EJW33 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 21320EJW33C2 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 21320EJW33C3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 21320EJW33C4 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 21320KEJW33 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 21320KEJW33C2 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 21320KEJW33C3 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 21320KEJW33C4 | N/A 100 mm | N/A 215 mm8.4646 in | N/A 47 mm1.8504 in | N/A 2000 rpm | N/A 1700 rpm |
N/A
|
| 22205EJW33 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A 11700 rpm | N/A 9300 rpm |
N/A
|
| 22205EJW33C2 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A 11700 rpm | N/A 9300 rpm |
N/A
|
| 22205EJW33C3 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A 11700 rpm | N/A 9300 rpm |
N/A
|
| 22205EJW33C3SLA | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A 11700 rpm | N/A 9300 rpm |
N/A
|
| 22205EJW33C3VSL609 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A | N/A |
N/A
|
| 22205EJW33C4 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A 11700 rpm | N/A 9300 rpm |
N/A
|
| 22205EJW33C5 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A 11700 rpm | N/A 9300 rpm |
N/A
|
| 22205EJW33VSL609 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A | N/A |
N/A
|
| 22205EJW841C4 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A 11700 rpm | N/A 9300 rpm |
N/A
|
| 22205KEJW33 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 18 mm0.7087 in | N/A 11700 rpm | N/A 9300 rpm |
N/A
|